Image for Single-Bay Frames from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Single-Bay Frames

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    ProLine offers the broadest range of standard sizes in the industry. Heights range from 700 mm to 2200 mm; widths range from 400 mm to 1000 mm. Depths range from 400 mm to 900 mm.

    Specifications:

  • Welded corners with steel corner blocks that add strength and rigidity
  • 12 gauge, roll-formed frame sections for strength
  • Flange on door and side openings deflect liquids away from the enclosure interior
  • Rectangular frame holes are designed for metric cage nut fasteners
  • Round frame holes allow numerous grounding locations using M5 thread-forming screws
  • Access to both sides of frame mounting holes allows standard components to be easily installed
  • Provisions for slide-in subpanel, rack mounting and accessory mounting
  • Simple means for joining frames to create multiple-bay enclosures
  • An open roll-formed profile design affords complete surface corrosion protection and assembly access
  • Sealed mounting for all external accessories
  • Finished with RAL 7035 textured gray polyester powder paint
  • Notes:

    1 rack unit = 1.75 in. (44 mm)
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Maximum Subpanel Size mm Maximum Rack Mounting Space Nominal Frame Size A x B x C
    Catalog Number A mm B mm C mm Maximum Subpanel Size mm Maximum Rack Mounting Space Nominal Frame Size A x B x C
    680 599 588 585 x 530 13U 700 x 600 x 600
    700 800 600 585 x 530 13U 700 x 600 x 600
    1200 600 500 1085 x 530 23U 1200 x 600 x 500
    1200 800 500 1085 x 530 24U 1200 x 800 x 500
    1400 600 500 1285 x 530 28U 1400 x 600 x 500
    1380 599 588 1285 x 530 28U 1400 x 600 x 600
    1400 600 800 1285 x 530 28U 1400 x 600 x 800
    1400 800 500 1285 x 530 28U 1400 x 800 x 500
    1400 800 800 1285 x 530 28U 1400 x 800 x 800
    1600 600 400 1485 x 530 33U 1600 x 600 x 400
    1600 600 500 1485 x 530 33U 1600 x 600 x 500
    1580 599 588 1485 x 530 33U 1600 x 600 x 600
    1600 600 800 1485 x 530 33U 1600 x 600 x 800
    1600 800 500 1485 x 730 33U 1600 x 800 x 500
    1600 800 600 1485 x 730 33U 1600 x 800 x 600
    1600 800 800 1485 x 730 33U 1600 x 800 x 800
    1800 400 500 1685 x 330 38U 1800 x 400 x 500
    1800 400 600 1685 x 330 38U 1800 x 400 x 600
    1800 600 400 1685 x 530 38U 1800 x 600 x 400
    1780 599 488 1685 x 530 38U 1800 x 600 x 500
    1800 600 600 1685 x 530 38U 1800 x 600 x 600
    1800 600 800 1685 x 530 38U 1800 x 600 x 800
    1800 800 400 1685 x 730 38U 1800 x 800 x 400
    1800 800 500 1685 x 730 38U 1800 x 800 x 500
    1800 800 600 1685 x 730 38U 1800 x 800 x 600
    1800 800 800 1685 x 730 38U 1800 x 800 x 800
    1800 1000 400 1685 x 930 38U 1800 x 1000 x 400
    1800 1000 500 1685 x 930 38U 1800 x 1000 x 500
    1800 1000 600 1685 x 930 38U 1800 x 1000 x 600
    1800 1000 800 1685 x 930 38U 1800 x 1000 x 800
    2000 400 500 1885 x 530 42U 2000 x 400 x 500
    2000 400 600 1885 x 530 42U 2000 x 400 x 600
    2000 600 400 1885 x 530 42U 2000 x 600 x 400
    2000 600 500 1885 x 530 42U 2000 x 600 x 500
    2000 600 600 1885 x 530 42U 2000 x 600 x 600
    2000 600 800 1885 x 530 42U 2000 x 600 x 800
    2000 700 600 1885 x 630 42U 2000 x 700 x 600
    2000 700 800 1885 x 630 42U 2000 x 700 x 800
    2000 800 400 1885 x 730 42U 2000 x 800 x 400
    2000 800 500 1885 x 730 42U 2000 x 800 x 500
    2000 800 600 1885 x 730 42U 2000 x 800 x 600
    2000 800 800 1885 x 730 42U 2000 x 800 x 800
    2000 800 900 1885 x 730 42U 2000 x 800 x 900
    2000 1000 - 1885 x 930 42U 2000 x 1000 x 400
    2000 1000 500 1885 x 930 42U 2000 x 1000 x 500
    2000 1000 600 1885 x 930 42U 2000 x 1000 x 600
    2000 1000 800 1885 x 930 42U 2000 x 1000 x 800
    2200 600 500 2085 x 730 47U 2200 x 600 x 500
    2200 600 600 2085 x 530 47U 2200 x 600 x 600
    2200 600 800 2085 x 530 47U 2200 x 600 x 800
    2200 700 800 2085 x 630 47U 2200 x 700 x 800
    2200 700 900 2085 x 630 47U 2200 x 700 x 900
    2200 800 500 2085 x 730 47U 2200 x 800 x 500
    2200 800 600 2085 x 730 47U 2200 x 800 x 600
    2200 800 800 2085 x 730 47U 2200 x 800 x 800
    2200 1000 500 2085 x 930 47U 2200 x 1000 x 500
    2200 1000 600 2085 x 930 47U 2200 x 1000 x 600
    2200 1000 800 2085 x 930 47U 2200 x 1000 x 800