Image for Screw- or Hinge-Cover with Quick-Release Latch, Type 4X from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Screw- or Hinge-Cover with Quick-Release Latch, Type 4X

Bulletin Number:

  • A50
  • Industry Standards:

    Mounting brackets required to meet UL/CSA external mounting requirements. UL 508A Listed; Type 3, 3R, 4, 4X, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3, 3R, 4, 4X, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A Window flammability evaluated per UL 508A NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13 CSA File No. 42186: Type 3R, 4, 4X, 12 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>Able to withstand harsh environments, these small enclosures feature a simple, traditional non-metallic design that is suitable for a broad range of applications.</p>

    Specifications:

  • Compression-molded fiberglass material has excellent temperature and chemical resistance qualities and exhibits outstanding physical properties
  • Fiberglass material is easily punched, drilled, filed or sawed
  • Seamless foam-in-place gasket assures water-tight and dust-tight seal
  • Threaded internal bosses provided for mounting optional panels and terminal block kits
  • Scratch-resistant polycarbonate windows are permanently bonded in place
  • Screw-cover enclosures have easily removable covers attached to body with internal plated steel hinges. Cover securely fastens to the body with four captivated Type 316 stainless steel cover screws.
  • Enclosures with quick-release latches have corrosion-resistant polyester hinges and polyester latches with a Type 316L stainless steel bail. Attached with Type 316 stainless steel screws. A Type 316L stainless steel padlock hasp is furnished with each enclosure.
  • Sealing washers are furnished with enclosure
  • Accessories:

  • H2Omit Vent Drains, Type 4X
  • Hol-Sealers Non-Metallic Hole Seals
  • Panels for Junction Boxes
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • Purchase panels separately. Optional stainless steel, aluminum and composite material panels available for most sizes.
  • For CALIFORNIA residents only - WARNING: This product contains chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. Please note that by posting this Proposition 65 warning, we are notifying you that one or more of the Proposition 65 listed chemicals may be present in this product. With Hoffman’s products, the exposure to these chemicals may be of no significant risk to you, but out of caution and to ensure your well-being, we have elected to place this warning on our site to make sure our customers are informed. You can find more information at http://www.oehha.ca.gov/proposition-65/about-proposition-65.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Description Window Size M x N mm Inside Dimensions A x B x C mm Steel Panel Aluminum Panel Panel Size D x E mm. Mounting G x H mm Overall L x W mm F mm J mm K mm V mm X mm Y mm Number of Latches
    Catalog Number A mm B mm C mm Description Window Size M x N mm Inside Dimensions A x B x C mm Steel Panel Aluminum Panel Panel Size D x E mm. Mounting G x H mm Overall L x W mm F mm J mm K mm V mm X mm Y mm Number of Latches
    152 102 127 Solid Screw Cover --- 140 x 102 x 125 No Panel --- --- 121 x 51 152 x 114 112 105 25 -- 107 91 ---
    203 102 127 Solid Screw Cover --- 191 x 102 x 125 A6P4 A6P4AL 124 x 73 171 x 51 203 x 114 112 105 25 8 158 91 ---
    203 152 127 Solid Screw Cover --- 191 x 152 x 132 A6P6 A6P6AL 124 x 124 171 x 102 203 x 165 118 111 25 8 158 142 ---
    254 152 152 Solid Screw Cover --- 241 x 152 x 145 A8P6 A8P6AL 171 x 124 222 x 102 254 x 165 131 118 32 6 206 140 ---
    305 203 178 Solid Screw Cover --- 292 x 203 x 170 A10P8 A10P8AL 222 x 175 273 x 152 305 x 216 156 130 44 6 253 186 ---
    356 254 178 Solid Screw Cover --- 343 x 254 x 183 A12P10 A12P10AL 273 x 226 324 x 203 356 x 267 169 143 44 6 304 237 ---
    406 305 203 Solid Screw Cover --- 394 x 305 x 208 A14P12 A14P12AL 324 x 276 375 x 254 406 x 318 195 156 57 6 350 283 ---
    457 356 229 Solid Screw Cover --- 445 x 356 x 221 A16P14 A16P14AL 375 x 327 425 x 305 457 x 368 207 168 57 6 401 334 ---
    152 102 127 Solid Cover, Quick Release --- 140 x 102 x 128 --- --- --- 121 x 51 152 x 137 114 105 25 - 107 91 1
    203 102 127 Solid Cover, Quick Release --- 191 x 102 x 128 A6P4 A6P4AL 124 x 73 171 x 51 203 x 137 114 105 25 8 158 91 1
    203 152 127 Solid Cover, Quick Release --- 191 x 152 x 134 A6P6 A6P6AL 124 x 124 171 x 102 203 x 188 121 111 25 8 158 142 2
    254 152 152 Solid Cover, Quick Release --- 241 x 152 x 147 A8P6 A8P6AL 171 x 124 222 x 102 254 x 188 133 118 32 6 206 140 2
    305 203 178 Solid Cover, Quick Release --- 292 x 203 x 172 A10P8 A10P8AL 222 x 175 273 x 152 305 x 239 159 130 44 6 253 186 2
    356 254 178 Solid Cover, Quick Release --- 343 x 254 x 185 A12P10 A12P10AL 273 x 226 324 x 203 256 x 289 171 143 44 6 304 237 2
    406 305 203 Solid Cover, Quick Release --- 394 x 305 x 210 A14P12 A14P12AL 324 x 276 375 x 254 406 x 340 197 156 57 6 350 283 2
    457 356 229 Solid Cover, Quick Release --- 445 x 356 x 223 A16P14 A16P14AL 375 x 327 425 x 305 457 x 391 210 168 57 6 401 334 2
    203 152 127 Window Cover, Quick Release 116 x 102 191 x 152 x 128 A6P6 A6P6AL 124 x 124 171 x 102 203 x 188 115 111 25 8 --- --- 1
    254 152 152 Window Cover, Quick Release 166 x 102 241 x 152 x 140 A8P6 A8P6AL 171 x 124 222 x 102 254 x 188 127 118 32 6 --- --- 2
    305 203 178 Window Cover, Quick Release 210 x 148 292 x 203 x 166 A10P8 A10P8AL 222 x 175 273 x 152 305 x 239 152 130 44 6 --- --- 2
    356 254 178 Window Cover, Quick Release 261 x 174 343 x 254 x 179 A12P10 A12P10AL 273 x 226 324 x 203 253 x 289 166 143 44 6 --- --- 2
    406 305 203 Window Cover, Quick Release 313 x 231 394 x 305 x 204 A14P12 A14P12AL 324 x 276 375 x 254 406 x 340 191 156 57 6 --- --- 2
    457 356 229 Window Cover, Quick Release 367 x 281 445 x 356 x 217 A16P14 A16P14AL 375 x 327 425 x 305 457 x 391 203 168 57 6 --- --- 2