Image for Screw Cover with Steel Foot-Mount Panel from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Screw Cover with Steel Foot-Mount Panel

Bulletin Number:

  • A90CT
  • Industry Standards:

    UL 50, 50E Listed; Type 3R; File No. E27525, E27567 cUL Listed per CSA C22.2 No 94; File No. E27525, E27567 NEMA Type 3R IEC 60529, IP32 Models with termination lugs also have UL414, File No. E240312
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Features:

  • Cover with handles and captivated screws
  • 12 gauge plated mounting panel
  • Panel studs allow for either vertical or horizontal panel mounting
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm CT Panel D x E mm
    Catalog Number A mm B mm C mm CT Panel D x E mm
    914 914 356 889 x 184
    1067 1067 356 1041 x 184
    1219 1219 356 1162 x 184
    762 762 305 737 x 184