Image for Screw-Cover, Type 3R from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Screw-Cover, Type 3R

Bulletin Number:

  • A90S3
  • Finish:

  • ANSI 61
  • Industry Standards:

    UL 50, 50E Listed; Type 3R; File No. E27525 cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27525 NEMA/EEMAC Type 3R IEC 60529, IP32
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Flush- or surface-mount accessory fits Screw Cover, Type 1, boxes to prevent public access to lighting switches and controls. Includes a removable aluminum dead-front mounting surface for component cutouts and four torx-head screws for securing to enclosure.

    Application:

    Use this enclosure with or without knockouts in outdoor applications as a wiring or junction box.

    Features:

  • Drip shield top and seam-free sides, front and back
  • Slip-on removable cover fastened with plated steel screws along bottom edge
  • Handles on larger sizes (see table)
  • Embossed mounting holes on back of enclosure
  • Knockouts in bottom of 16 and 14 gauge enclosures
  • Provision for padlocking
  • No gasketing
  • Specifications:

    16, 14 or 12 gauge galvanized steel

    Accessories:

  • Industrial Corrosion Inhibitors
  • Electric Heater
  • Grounding Device
  • Mounting Bracket Kit
  • Touch-Up Paint
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Mounting H mm Knockout Pattern Body Style Mounting J mm D mm
    Catalog Number A mm B mm C mm Mounting H mm Knockout Pattern Body Style Mounting J mm D mm
    102 102 102 48 B-C A 51 -
    152 102 102 48 B-C A 27 -
    305 102 102 48 B-C A 27 -
    152 152 102 57 B-C-D A 27 -
    203 152 102 57 B-C-D A 27 -
    203 203 102 57 F-G-H-I A 27 -
    254 203 102 57 F-G-H-I A 27 -
    305 203 102 57 F-G-H-I A 27 -
    254 254 102 57 C-D-E-F-G A 27 -
    305 254 102 57 C-D-E-F-G A 27 -
    305 305 102 57 C-D-E-F-G A 27 -
    457 305 102 57 C-D-E-F-G A 27 -
    457 457 102 330 A-B-C-D-E-F-G-H-I B 28 -
    152 152 152 57 B-C-D A 27 -
    203 203 152 57 F-G-H-I A 27 -
    254 203 152 57 F-G-H-I A 27 -
    254 254 152 57 C-D-E-F-G A 27 -
    305 203 152 57 F-G-H-I A 27 -
    305 254 152 57 C-D-E-F-G A 27 -
    305 305 152 57 C-D-E-F-G A 27 -
    381 305 152 57 C-D-E-F-G A 27 -
    406 305 152 57 C-D-E-F-G A 27 -
    457 305 152 57 C-D-E-F-G A 27 -
    457 457 152 330 A-B-C-D-E-F-G-H-I B 28 -
    610 305 152 330 C-D-E-F-G B 28 -
    610 457 152 330 A-B-C-D-E-F-G-H-I B 28 -
    610 610 152 330 A-B-C-D-E-F-G-H-I B 28 -
    203 203 203 57 F-G-H-I A 27 -
    305 305 203 57 C-D-E-F-G A 27 -
    381 305 203 57 C-D-E-F-G A 27 -
    457 305 203 57 C-D-E-F-G A 28 -
    610 406 203 330 C-D-E-F-G B 28 -
    457 457 203 330 A-B-C-D-E-F-G-H-I B 28 -
    610 457 203 330 A-B-C-D-E-F-G-H-I B 28 -
    610 508 203 330 A-B-C-D-E-F-G-H-I B 28 -
    610 610 203 330 A-B-C-D-E-F-G-H-I C 28 310
    762 610 203 330 A-B-C-D-E-F-G-H-I C 28 386
    1219 914 203 838 A-B-C-D-E-F-G-H-I C 38 614
    457 457 254 330 A-B-C-D-E-F-G-H-I B 28 -
    610 457 254 330 A-B-C-D-E-F-G-H-I B 28 -
    610 610 254 330 A-B-C-D-E-F-G-H-I C 28 310
    762 610 254 330 A-B-C-D-E-F-G-H-I C 38 386
    610 610 305 330 A-B-C-D-E-F-G-H-I C 28 310
    762 762 305 686 A-B-C-D-E-F-G-H-I C 38 386
    914 762 305 686 A-B-C-D-E-F-G-H-I C 38 462
    914 914 305 838 A-B-C-D-E-F-G-H-I C 38 462
    762 762 406 686 A-B-C-D-E-F-G-H-I C 38 386
    1219 914 406 838 A-B-C-D-E-F-G-H-I C 38 614
    102 102 102 48 - A 51 -
    152 152 102 57 - A 27 -
    203 152 102 57 - A 27 -
    203 203 102 57 - A 27 -
    254 203 102 57 - A 27 -
    305 203 102 57 - A 27 -
    254 254 102 57 - A 27 -
    305 254 102 57 - A 27 -
    305 305 102 57 - A 27 -
    457 457 102 330 - B 28 -
    152 152 152 57 - A 27 -
    457 152 152 57 - A 27 -
    203 203 152 57 - A 27 -
    254 203 152 57 - A 27 -
    254 254 152 57 - A 27 -
    305 254 152 57 - A 27 -
    305 305 152 57 - A 27 -
    381 305 152 57 - A 27 -
    406 305 152 57 - A 27 -
    457 305 152 57 - A 27 -
    457 457 152 330 - B 28 -
    610 457 152 330 - B 28 -
    610 610 152 330 - B 28 -
    203 203 203 1.06 - A 27 -
    610 203 203 1.06 - A 27 -
    305 305 203 57 - A 27 -
    381 305 203 57 - A 27 -
    457 305 203 57 - A 28 -
    457 457 203 330 - B 28 -
    610 457 203 330 - B 28 -
    610 508 203 330 - B 28 -
    610 610 203 330 C 28 310
    762 610 203 330 C 28 386
    1219 914 203 838 C 38 614
    610 610 254 330 C 28 310
    610 610 305 330 C 28 310
    762 762 305 686 C 38 386
    914 762 305 686 C 38 462
    914 914 305 838 C 38 462
    762 762 406 686 C 38 386
    1219 914 406 838 C 38 614