Image for Syspend Sanitary Enclosure, Type 4X from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Syspend Sanitary Enclosure, Type 4X

Bulletin Number:

  • VM9
  • Industry Standards:

    UL 508A Listed; Type 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 4, 4X, 12 CSA File No. 42186; Type 4, 4X, 12 IEC 60529, IP66, IP69K
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Applications:

    Specifically designed to house process control equipment in sanitary washdown environments, particularly food and beverage manufacturing. The enclosure features many clean design elements and meets Type 4X and IP69K requirements for high-pressure, high-temperature washdown applications.

    Features:

  • Enclosure provides modern, flat-screen monitor-style aesthetics
  • Integrated side handles allow for easy repositioning of enclosure
  • Fully concealed gasket area provides complete protection in washdown environments
  • 20-degree sloped top facilitates runoff of water and cleaning solutions and prohibits the placement of objects on the top of the enclosure
  • Slanted flange trough collar prohibits pooling of fluids along the top edge of the enclosure opening
  • Enclosure can be flipped for either pendant or pedestal mounting
  • Hinges are shielded by door
  • Suspension arm adapter provided with enclosure; provides means of attachment to the Syspend Sanitary Suspension System and Syspend VHDS-Motion Arm
  • Suspension arm adapter can be installed backwards to provide 40-degree tilt for pedestal applications
  • Internal support plate included with each enclosure provides extra rigidity for suspension mounting
  • Flat area provided for installing optional H2Omit Vent Drain to provide means of removing condensed moisture from the enclosure
  • Optional adapter available for mounting enclosure to the Syspend VHDS-Motion ar
  • Specifications:

  • Constructed from 1.2-mm thick (18 gauge) Type 304 stainless steel
  • Seams continuously welded and ground smooth
  • One-piece, closed-cell silicone gasket
  • Bonding provision on door; grounding stud on body
  • Door secured with two stainless steel quarter-turn latches with flush slotted insert
  • Panel studs on door fit optional NEMA-style panels
  • Furnished hardware kit consists of illustrated instruction sheet, grounding hardware, internal support plate, suspension arm adapter and hardware for attaching the support plate and adapter
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Steel Panel A2 mm B2 mm A1 mm M x N mm B1 mm
    Catalog Number A mm B mm C mm Steel Panel A2 mm B2 mm A1 mm M x N mm B1 mm
    300 300 150 A8P6 385 394 300 228 x 238 300
    300 400 150 A10P8 385 494 300 228 x 338 400
    400 400 150 A12P10 485 494 400 328 x 337 400
    400 500 150 A16P10 485 594 400 323 x 437 500
    500 500 150 A16P10 585 - 500 428 x 48 500
    500 600 150 A18P16 585 694 500 428 x 538 600
    300 300 200 A8P6 421 394 300 233 x 237 300
    300 400 200 A10P8 421 494 300 233 x 337 400
    400 400 200 A12P10 521 494 400 332 x 338 400
    400 500 200 A16P10 521 594 400 332 x 438 500
    500 500 200 A16P10 621 594 500 432 x 438 500
    500 600 200 A18P16 621 694 500 432 x 538 600