Image for SOHO Cabinet for Small Office and Home Office from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

SOHO Cabinet for Small Office and Home Office

Bulletin Number:

  • DNCS
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Application:

    SOHO Cabinets are designed to house servers, networking equipment and phone and voice mail equipment under a desktop. Casters allow the cabinet to be easily moved for access. Equipment is passively cooled by air taken in from the front of the cabinet and expelled through fan cutouts in the rear, which can accept optional fans for warmer applications.

    Specifications:

  • Includes 2 sets of painted L-shaped rack angles with holes per EIA spacing (5/8 in. x 5/8 in. x 1/2 in.)
  • Solid top
  • Smoke-gray acrylic window in front door
  • Rack angles on 600-mm deep cabinet have 10-32 tapped holes, and on 900-mm deep cabinet have square holes
  • Both sizes provide 11 rack units
  • Welded steel frame with 4 rack angle mounting struts
  • Accessories:

    Most 19-in. rack accessories can be used with the SOHO cabinet.

    Features:

  • Front door has locking handle
  • Doors are hinged left and removable
  • Same key provides access to all doors and side panels
  • Fan cutouts with finger guards on upper half of rear door
  • Rear door and side panels have quarter-turn key-locking latches
  • Open base with slotted vents includes casters
  • Adjustable gland plate with strain relief at bottom rear of cabinet provides easy and secure cable entry
  • Doors and side panels inset flush with frame
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Hole Type Rack Units Description Additional Rack Angles
    Catalog Number A mm B mm C mm Hole Type Rack Units Description Additional Rack Angles
    666 600 599 Tapped 11 600-mm deep cabinet ERA197TPLN
    666 600 899 Square 11 900-mm deep cabinet ERA197THLN