Close
- Home>
- Products>
- All Enclosures>
- Replacement Door with 3-Point Latch, Type 4X

+ / - Hover over image to Zoom
[{
"catentry_id" : "3074457345616780618",
"Attributes" : { }
}]
Bulletin Number:

Industry Standards:
Maintains NEMA Type 4X rating when properly installed on Hoffman SSLP clamp cover or SSLP3PT stainless steel wall-mount enclosures.
Select an Item.
Close

Catalog Number | Material |
---|
Catalog Number | Material |
---|---|
Z24208SS3PT | 304 |
Z24208SS63PT | 316L |
Z24248SS3PT | 304 |
Z30308SS3PT | 304 |
Z30308SS63PT | 316 |
Z24248SS63PT | 316L |
Z30248SS3PT | 304 |
Z30248SS63PT | 316L |
Z36248SS3PT | 304 |
Z36248SS63PT | 316L |
Z36308SS3PT | 304 |
Z36308SS63PT | 316L |
Z36368SS3PT | 304 |
Z36368SS63PT | 316L |
Z48368SS3PT | 304 |
Z48368SS63PT | 316L |
Z60368SS3PT | 304 |
Z60368SS63PT | 316L |

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.
Replacement door for SSLP and SSLP3PT style enclosures. Maintains NEMA Type 4X rating and converts clamp covers to a 3-point latch. Replacement door is ideal for corrosive enclosure installations that require frequent access and the security of a PowerGlide padlocking handle.
Applications:
Replacement door for SSLP and SSLP3PT style enclosures. Maintains NEMA Type 4X rating and converts clamp covers to a 3-point latch. Replacement door is ideal for corrosive enclosure installations that require frequent access and the security of a PowerGlide padlocking handle.Specifications:
Modifications and Customizations:
Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
Catalog Number | Material |
---|
Catalog Number | Material |
---|---|
Z24208SS3PT | 304 |
Z24208SS63PT | 316L |
Z24248SS3PT | 304 |
Z30308SS3PT | 304 |
Z30308SS63PT | 316 |
Z24248SS63PT | 316L |
Z30248SS3PT | 304 |
Z30248SS63PT | 316L |
Z36248SS3PT | 304 |
Z36248SS63PT | 316L |
Z36308SS3PT | 304 |
Z36308SS63PT | 316L |
Z36368SS3PT | 304 |
Z36368SS63PT | 316L |
Z48368SS3PT | 304 |
Z48368SS63PT | 316L |
Z60368SS3PT | 304 |
Z60368SS63PT | 316L |
Contact
©
nVent. All rights reserved |
Privacy Policy |
Terms of Sale |Terms of Procurement |
Terms of Use |
Site Map
Connect With Us