Image for Raised Cover with Screws, Type 4X from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Raised Cover with Screws, Type 4X

Bulletin Number:

  • HJ
  • Industry Standards:

    UL 508A Listed; Type 3, 3R, 4, 4X, 12, 13; File No. E54315 cUL Listed per CSA C22.2 No 94; Type 3, 3R, 4, 4X, 12, 13; File No. E54315 Enclosure flammability per UL 508A NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13 CSA File No. 217184: Type 3, 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>Enclosures feature a raised, overlapping-cover design that ensures a more-secure seal and offers increased internal space for mounting components. Available with removable and hinged covers for application flexibility.</p>

    Applications:

    Enclosures feature a raised, overlapping-cover design that ensures a more-secure seal and offers increased internal space for mounting components. Available with removable and hinged covers for application flexibility.

    Specifications:

  • Compression-molded fiberglass construction
  • Overlapping solid raised-cover
  • Cover fastens with screws
  • Type 304 stainless steel piano hinges on hinged models
  • Integral mounting brackets
  • Enclosures protect equipment and operators from indirect electrical contact
  • Accessories:

  • H2Omit Vent Drains, Type 4X
  • Hol-Sealers Non-Metallic Hole Seals
  • Panels for Junction Boxes
  • Swing-Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • A x B x C are internal dimensions.
  • Purchase panels separately. Optional stainless steel, composite and aluminum panels are available for most sizes.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm K mm L mm D mm F mm G mm H mm H in. Panel Size mm J mm W mm Q mm P mm Steel Panel I mm Door Fasteners Alum Panel
    Catalog Number A mm B mm C mm K mm L mm D mm F mm G mm H mm H in. Panel Size mm J mm W mm Q mm P mm Steel Panel I mm Door Fasteners Alum Panel
    397 346 184 82 437 207 194 425 305 12.00 375 x 327 143 386 311 362 A16P14 445 Hinged,<br>2 screws A16P14AL
    397 346 184 82 437 207 194 425 305 12.00 375 x 327 143 289 311 362 A16P14 445 4 screws A16P14AL
    444 401 240 82 488 260 254 476 305 12.00 425 x 378 197 437 362 413 A18P16 496 Hinged,<br>2 screws A18P16AL
    444 401 240 82 488 260 254 476 305 12.00 425 x 378 197 437 362 413 A18P16 496 4 screws A18P16AL
    246 196 150 80 285 174 165 273 152 6.00 222 x 102 114 234 159 210 A10P8 292 Hinged,<br>2 screws A10P8AL
    246 196 150 80 285 174 165 273 152 6.00 222 x 102 114 234 159 210 A10P8 292 4 screws A10P8AL
    297 246 156 80 336 179 171 324 152 6.00 273 x 226 118 285 210 260 A12P10 343 Hinged,<br>2 screws A12P10AL
    297 246 156 80 338 179 171 324 152 6.00 273 x 226 118 285 210 260 A12P10 343 4 screws A12P10AL
    346 295 184 82 387 207 194 375 254 10.00 324 x 276 143 336 260 311 A14P12 394 Hinged,<br>2 screws A14P12AL
    346 295 184 82 387 207 194 375 254 10.00 324 x 276 143 336 260 311 A14P12 394 4 screws A14P12AL