Image for QLine I, EMC, Type 4X from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

QLine I, EMC, Type 4X

Bulletin Number:

  • Q41EM
  • Industry Standards:

    UL 508A Listed; Type 4, 4X, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A NEMA/EEMAC Type 4, 4X, 12, 13 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The largest-size enclosures in the QLine EMC series, the screw-cover QLine I protects larger controls from electromagnetic interference in corrosive environments.

    Applications:

    The largest-size enclosures in the QLine EMC series, the screw-cover QLine I protects larger controls from electromagnetic interference in corrosive environments.

    Specifications:

  • Body is impact-resistant polycarbonate
  • Polycarbonate material is easily punched, drilled, filed or sawed
  • EMC coating in base and cover
  • Gasket of silver/silicone
  • Mounting holes molded directly under cover screws
  • Molded internal pads for mounting optional panels, rails and other components
  • Molded internal rails for mounting adjustable depth panel kit
  • Screws provided for mounting optional panel
  • Easily removable covers attached to body with strong, durable polyamide cross-point cover screws
  • Shielding Effectiveness:

  • Shielding effectiveness tested in accordance with:
  • IEEE 299
  • VG 95-373, part 15
  • MIL-STD-285
  • See QLine D product for an example graph showing shielding effectiveness in QLline enclosures.
  • Notes:

    Purchase panels separately.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm External Dimensions L x W mm Internal Dimensions A x B x C mm Panel Panel Size D x E mm. Mounting G x H mm F mm P mm Q mm R mm T mm U mm Y mm Z mm S mm
    Catalog Number A mm B mm C mm External Dimensions L x W mm Internal Dimensions A x B x C mm Panel Panel Size D x E mm. Mounting G x H mm F mm P mm Q mm R mm T mm U mm Y mm Z mm S mm
    200 200 123 200 x 200 188 x 188 Q2020PI 160 x 160 180 x 180 115 150 150 140 120 110 100 100 -
    300 200 123 300 x 200 288 x 188 Q3020PI 260 x 160 280 x 180 115 150 250 140 120 210 100 200 240
    400 200 123 400 x 200 388 x 188 Q4020PI 360 x 160 380 x 180 115 150 350 140 120 310 100 300 340