Image for QLine E, EMC, Type 4X from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

QLine E, EMC, Type 4X

Bulletin Number:

  • Q41EM
  • Industry Standards:

    UL 508A Listed; Type 4, 4X, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94: Type 4, 4X, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A NEMA/EEMAC Type 4, 4X, 12, 13 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Medium-size QLine E polycarbonate EMC enclosures have contoured bodies and flush cover screws for an attractive, contemporary appearance while also providing EMC protection in corrosive environments.

    Applications:

    Medium-size QLine E polycarbonate EMC enclosures have contoured bodies and flush cover screws for an attractive, contemporary appearance while also providing EMC protection in corrosive environments.

    Specifications:

  • Body is impact-resistant polycarbonate
  • EMC conductive coating in base and cover
  • Gasket of silver/silicone
  • Mounting holes molded directly under cover screws
  • Screws provided for mounting optional panel
  • Polycarbonate material is easily punched, drilled, filed or sawed
  • Cross-point flush cover screws are strong, durable polyamide
  • Mounting tracks along body side walls for PC card installation
  • Molded internal pads for mounting optional panels, rails and other components
  • Shielding Effectiveness:

  • Shielding effectiveness tested in accordance with:
  • IEEE 299
  • VG 95-373, part 15
  • MIL-STD-285
  • See Qline D product for an example graph showing shielding effectiveness in Qline enclosures.
  • Notes:

    Purchase panels separately.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm K mm F mm Panel Size D x E mm. S mm W mm X mm T mm Q mm P mm Mounting G x H mm External Dimensions L x W mm Panel Internal Dimensions A x B x C mm
    Catalog Number A mm B mm C mm K mm F mm Panel Size D x E mm. S mm W mm X mm T mm Q mm P mm Mounting G x H mm External Dimensions L x W mm Panel Internal Dimensions A x B x C mm
    125 75 74 25 61 98 x 48 90 75 40 110 x 60 125 x 75 Q138PE 119 x 69 x 67
    125 125 74 25 61 98 x 98 90 23 75 90 110 x 110 125 x 125 Q1313PE 119x 119 x 67
    124 124 99 25 86 98 x 98 23 75 90 110 x 110 125 x 125 Q1313PE 119 x 119 x 92
    175 125 74 25 61 148 x 98 140 23 15 100 90 160 x 110 175 x 125 Q1813PE 169 x 119 x 67
    175 125 99 50 86 148 x 98 140 23 15 100 90 160 x 110 175 x 125 Q1813PE 169 x 119 x 92
    175 175 74 25 61 148 x 148 140 15 35 125 140 160 x 160 175 x 175 Q1818PE 169 x 169 x 67