Image for QLine D, Type 4X from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

QLine D, Type 4X

Bulletin Number:

  • Q41
  • Industry Standards:

    Polycarbonate Enclosure UL 508A Listed; Type 4, 4X, 6, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 6, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A NEMA/EEMAC Type 4, 4X, 6, 12, 13 CSA File No. 42186: Type 4, 4X, 6, 12, 13 IEC 60529, IP67 ABS Enclosure NEMA/EEMAC Type 4, 4X, 6, 12, 13 IEC 60529, IP67
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Application:

    QLine D polycarbonate and ABS enclosures have contoured bodies with flush cover screws for an attractive, contemporary appearance. Tough as well as stylish, they are functional in corrosive environments and can withstand occasional submersion. The ABS series shares the same features and similar physical properties as the polycarbonate but is a more economical, non-UL rated alternative.

    Specifications:

  • Body is impact-resistant polycarbonate for PCD series and ABS for ABD series
  • Opaque and clear covers are impact-resistant polycarbonate for PCD series and ABS for ABD series
  • Polycarbonate material is easily punched, drilled, filed or sawed
  • Straight side walls permit ganging of multiple enclosures
  • Cross-point captivated cover screws are stainless steel
  • Mounting holes molded directly adjacent to cover screws
  • Cover screws protected by removable caps that are aesthetic and provide tamper resistance
  • Molded internal pads for mounting optional panels, rails and other components
  • Panel mounting feature on both body and cover
  • Seamless foam-in-place gasket assures water-tight and dust-tight seal
  • Screws provided for mounting optional panel
  • Material is halogen free
  • Accessories:

  • Hardware Kit
  • Hinge Kit
  • Hol-Sealers Non-Metallic Hole Seals
  • Mounting Bracket Kit
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Cover Style External Dimensions L x W mm Panel Panel Size D x E mm. Mounting G x H mm F mm J mm K mm P mm Q mm R mm S mm U mm Mtg. G x H mm
    Catalog Number A mm B mm C mm Cover Style External Dimensions L x W mm Panel Panel Size D x E mm. Mounting G x H mm F mm J mm K mm P mm Q mm R mm S mm U mm Mtg. G x H mm
    53 55 36 Opaque 55 x 53 43 x 41 28 25 10 16 2 -
    53 55 36 Clear 55 x 53 - 43 x 41 28 25 10 16 - - - 2 -
    53 55 36 Opaque 55 x 53 - - 28 25 10 16 - - - 2 43 x 41
    53 55 36 Clear 55 x 53 - - 28 25 10 16 - - - 2 43 x 41
    75 73 49 Opaque 82 x 80 Q88PD 68 x 55 70 x 50 42 40 15 58 44 - 3 -
    75 73 49 Clear 82 x 80 Q88PD 68 x 55 70 x 50 42 40 15 58 44 - 3 -
    80 82 56 Opaque 82 x 80 Q88PD 68 x 55 - 42 40 15 58 44 - 3 70 x 50
    80 82 56 Clear 82 x 80 Q88PD 68 x 55 - 42 40 15 58 44 - 3 70 x 50
    114 73 49 Opaque 120 x 80 Q128PD 91 x 65 108 x 50 42 40 15 58 82 96 3 -
    114 73 49 Clear 120 x 80 Q128PD 91 x 65 108 x 50 42 40 15 58 82 96 3 -
    80 120 56 Opaque 120 x 80 Q128PD 91 x 65 - 42 40 15 58 82 96 3 108 x 50
    80 120 56 Clear 120 x 80 Q128PD 91 x 65 - 42 40 15 58 82 96 3 108 x 50
    153 73 49 Opaque 160 x 80 Q168PD 131 x 65 148 x 50 42 40 15 58 122 136 3 -
    153 73 49 Clear 160 x 80 Q168PD 131 x 65 148 x 50 42 40 15 58 122 136 3 -
    80 160 56 Opaque 160 x 80 Q168PD 131 x 65 - 42 40 15 58 122 136 3 148 x 50
    80 160 56 Clear 160 x 80 Q168PD 131 x 65 - 42 40 15 58 122 136 3 148 x 50
    120 122 56 Opaque 122 x 120 Q1212PD 105 x 93 110 x 90 42 40 15 98 84 - 3 -
    120 122 56 Clear 122 x 120 Q1212PD 105 x 93 110 x 90 42 40 15 98 84 - 3 -
    120 122 56 Opaque 122 x 120 Q1212PD 105 x 93 - 42 40 15 98 84 - 3 110 x 90
    120 122 56 Clear 122 x 120 Q1212PD 105 x 93 - 42 40 15 98 84 - 3 110 x 90
    150 200 76 Opaque 200 x 150 Q2015PD 170 x 128 188 x 120 62 60 15 118 160 - 176 3 -
    150 200 76 Clear 200 x 150 Q2015PD 170 x 128 188 x 120 62 60 15 118 160 - 176 3 -
    150 200 76 Opaque 200 x 150 Q2015PD 170 x 128 - 62 60 15 118 160 - 176 3 188 x 120
    150 200 76 Clear 200 x 150 Q2015PD 170 x 128 - 62 60 15 118 160 - 176 3 188 x 120
    80 82 86 Opaque 82 x 80 Q88PD 68 x 55 70 x 50 72 70 15 58 44 37 - 3 -
    80 82 86 Clear 82 x 80 Q88PD 68 x 55 70 x 50 72 70 15 58 44 37 - 3 -
    80 82 86 Opaque 82 x 80 Q88PD 68 x 55 - 72 70 15 58 44 37 - 3 70 x 50
    80 82 86 Clear 82 x 80 Q88PD 68 x 55 - 72 70 15 58 44 37 - 3 70 x 50
    113 73 79 Opaque 120 x 80 Q128PD 91 x 65 108 x 50 72 70 15 58 82 96 3 -
    113 73 79 Clear 120 x 80 Q128PD 91 x 65 108 x 50 72 70 15 58 82 96 3 -
    80 120 86 Opaque 120 x 80 Q128PD 91 x 65 - 72 70 15 58 82 - 3 108 x 50
    80 120 86 Clear 120 x 80 Q128PD 91 x 65 - 72 70 15 58 82 - 3 108 x 50
    113 73 79 Opaque 160 x 80 Q168PD 131 x 65 148 x 50 72 70 15 58 122 136 3 -
    113 73 79 Clear 160 x 80 Q168PD 131 x 65 148 x 50 72 70 15 58 122 136 3 -
    80 160 86 Opaque 160 x 80 Q168PD 131 x 65 - 72 70 15 58 122 136 3 148 x 50
    80 160 86 Clear 160 x 80 Q168PD 131 x 65 - 72 70 15 58 122 136 3 148 x 50
    120 122 86 Opaque 122 x 120 Q1212PD 105 x 93 110 x 90 72 70 15 98 84 97 - 3 -
    120 122 86 Clear 122 x 120 Q1212PD 105 x 93 110 x 90 72 70 15 98 84 97 - 3 -
    120 122 86 Opaque 122 x 120 Q1212PD 105 x 93 - 72 70 15 98 84 97 - 3 110 x 90
    120 122 86 Clear 122 x 120 Q1212PD 105 x 93 - 72 70 15 98 84 97 - 3 110 x 90
    193 113 79 Opaque 200 x 120 Q2012PD 170 x 100 188 x 90 72 70 15 90 160 40 176 3 -
    193 113 79 Clear 200 x 120 Q2012PD 170 x 100 188 x 90 72 70 15 90 160 40 176 3 -
    120 200 86 Opaque 200 x 120 Q2012PD 170 x 100 - 72 70 15 90 160 40 176 3 188 x 90
    120 200 86 Clear 200 x 120 Q2012PD 170 x 100 - 72 70 15 90 160 40 176 3 188 x 90
    293 223 79 Opaque 300 x 230 Q3023PD 265 x 210 288 x 200 73 55 30 198 255 160 275 4 -
    230 300 86 Clear 300 x 230 Q3023PD 265 x 210 288 x 200 73 55 30 198 255 160 275 4 -
    230 300 86 Opaque 300 x 230 Q3023PD 265 x 210 - 73 55 30 198 255 160 275 4 288 x 200
    230 300 86 Clear 300 x 230 Q3023PD 265 x 210 - 73 55 30 198 255 160 275 4 288 x 200
    153 113 84 Opaque 160 x 120 Q1612PD 130 x 100 148 x 90 78 60 30 90 120 136 3 -
    153 113 84 Clear 160 x 120 Q1612PD 130 x 100 148 x 90 78 60 30 90 120 136 3 -
    120 160 91 Opaque 160 x 120 Q1612PD 130 x 100 - 78 60 30 90 120 136 3 148 x 90
    120 160 91 Clear 160 x 120 Q1612PD 130 x 100 - 78 60 30 90 120 136 3 148 x 90
    233 153 84 Opaque 240 x 160 Q2416PD 211 x 148 228 x 130 78 75 15 138 202 - 215 4 -
    233 153 84 Clear 240 x 160 Q2416PD 211 x 148 228 x 130 78 75 15 138 202 - 215 4 -
    160 240 91 Opaque 240 x 160 Q2416PD 211 x 148 - 78 75 15 138 202 - 215 4 228 x 130
    233 153 84 Clear 240 x 160 Q2416PD 211 x 148 - 78 75 15 138 202 - 215 4 228 x 130
    230 300 111 Opaque 300 x 230 Q3023PD 265 x 210 288 x 200 98 55 - 198 255 160 275 4 -
    230 300 111 Clear 300 x 230 Q3023PD 265 x 210 288 x 200 98 55 - 198 255 160 275 4 -
    230 300 111 Opaque 300 x 230 Q3023PD 265 x 210 - 98 55 - 198 255 160 275 4 288 x 200
    230 300 111 Clear 300 x 230 Q3023PD 265 x 210 - 98 55 - 198 255 160 275 4 288 x 200
    160 240 121 Opaque 240 x 160 Q2416PD 211 x 148 228 x 130 108 75 45 - 202 - 215 4 -
    160 240 121 Clear 240 x 160 Q2416PD 211 x 148 228 x 130 108 75 45 - 202 - 215 4 -
    160 240 121 Opaque 240 x 160 Q2416PD 211 x 148 - 108 75 45 - 202 - 215 4 228 x 130
    160 240 121 Clear 240 x 160 Q2416PD 211 x 148 - 108 75 45 - 202 - 215 4 228 x 130