Image for QLine D, EMC, Type 4X from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

QLine D, EMC, Type 4X

Bulletin Number:

  • Q41EM
  • Industry Standards:

    UL 508A Listed; Type 4, 4X, 12, 13 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A NEMA/EEMAC Type 4, 4X, 12, 13 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    QLine D polycarbonate EMC enclosures have contoured bodies and flush cover screws for an attractive, contemporary appearance while also providing EMC protection in corrosive environments.

    Applications:

    QLine D polycarbonate EMC enclosures have contoured bodies and flush cover screws for an attractive, contemporary appearance while also providing EMC protection in corrosive environments.

    Specifications:

  • Body is impact-resistant polycarbonate
  • EMC conductive coating in base and cover
  • Gasket of silver/silicone
  • Mounting holes molded directly under cover screws
  • Cross-point captivated cover screws are stainless steel
  • Mounting tracks along body side walls and bosses on cover for PC card installation
  • Cover screws protected by removable caps that are both aesthetic and provide tamper resistance
  • Molded internal pads for mounting optional panels, rails and other components
  • Screws provided for mounting optional panel
  • Notes:

    Purchase panels separately.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm External Dimensions L x W mm Internal Dimensions A x B x C mm Panel Panel Size D x E mm. Mounting G x H mm F mm J mm K mm P mm Q mm R mm S mm U mm
    Catalog Number A mm B mm C mm External Dimensions L x W mm Internal Dimensions A x B x C mm Panel Panel Size D x E mm. Mounting G x H mm F mm J mm K mm P mm Q mm R mm S mm U mm
    120 80 55 120 x 80 114 x 74 x 49 Q128PD 91 x 65 108 x 50 42 40 15 58 82 96 3
    120 80 85 120 x 80 113 x 73 x 79 Q128PD 91 x 65 108 x 50 72 70 15 58 82 96 3
    160 120 90 160 x 120 153 x 113 x 84 Q1612PD 130 x 100 148 x 90 77.5 60 30 90 120 136 3
    160 80 85 160 x 80 153 x 73 x 79 Q168PD 131 x 65 148 x 50 72 70 15 58 122 136 3
    200 120 85 200 x 120 193 x 113 x 79 Q2012PD 170 x 100 188 x 90 72 70 15 90 160 40 176 3
    240 160 90 240 x 160 233 x 153 x 84 Q2416PD 211 x 148 228 x 130 77.5 75 15 138 202 215 3.5