Image for ProLine Voice/Data and Server Cabinet, Type 12 from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

ProLine Voice/Data and Server Cabinet, Type 12

Bulletin Number:

  • DPC
  • DPSR
  • Industry Standards:

    EIA RS-310-D UL 508A Listed; Type 12; File Number E61997 cUL Listed per CSA C22.2 No 94; Type 12; File Number E61997 NEMA/EEMAC, Type 12
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Application:

    Robustly built and sealed for use in wet, dusty or hot environments, ProLine Type 12 Cabinets have optional cutouts to air condition voice/data equipment and servers.

    Features:

  • Three-point locking handles on all doors provide easy but controlled access; two keys included
  • Fully welded frame safely supports sensitive equipment
  • Fully gasketed to keep contaminants away from equipment, reducing maintenance costs
  • Two sets of 19-in. rack angles support both front and rear of equipment
  • Rack angles are infinitely adjustable from front to rear for positioning flexibility
  • Mobile base provides easy placement of cabinet
  • Levelers and anti-tip bracket secure cabinet to the floor
  • Specifications:

  • Welded 12 gauge steel frame with integral struts
  • Front window door made of 16 or 14 gauge steel with safety glass window
  • Solid 16 or 14 gauge steel back door
  • Standard package has solid 16 or 14 gauge steel sides
  • AC package has cutout for easy in-the-field installation of any G28 or G52 Series Air Conditioner (ordered and shipped separately)
  • Models available with EIA Universal standard 3/8-in. square or 10-32 tapped holes
  • Mobile base includes casters, levelers and gland plate
  • Gland plate allows easy routing of cable
  • Load Ratings:

  • Static Load Rating: 2500 lb. (1134 kg). A cabinet has a static load when it is in its final, permanent, fully secured location; its levelers are fully extended; the anti-tip bracket is installed; its load is uniformly applied to the two sets of rack-mounting angles; and the casters are not supporting any load (use the casters only to move the cabinet to its final location before loading).
  • Static Load Rating: Never move a cabinet with its maximum static load applied.
  • Casters Maximum Load: 1000 lb. (453 kg). Exercise care when using casters to move the cabinet. Do not use casters to move a cabinet with more than 1000 lb. (453 kg) load. Avoid tipping and damage to the cabinet and its contents by slowly moving the cabinet on its casters across smooth, flat flooring. Avoid obstructions such as: large cracks; floor displacement; seams; gravel.
  • Casters Maximum Load: Never use casters while transporting a cabinet by truck on roadways.
  • Contact Hoffman if further information is needed.
  • Accessories:

    See the Package Components table and, for AC-Ready Cabinet, G28 or G52 air conditioner specifications in the Thermal chapter. Air conditioner will be shipped separately. It cannot be factory installed.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Description Hole Type Rack Units Rack Angle
    Catalog Number A mm B mm C mm Description Hole Type Rack Units Rack Angle
    2085 708 799 Voice Data Cabinet, Standard Tapped 42 PRA1920TPL1
    2085 708 799 Voice Data Cabinet, Standard Tapped 42 PRA1920TPL1
    2085 608 999 Server Cabinet, Standard Square 42 PRA1920THL1
    2085 608 999 Server Cabinet, Standard Square 42 PRA1920THL1
    2085 708 799 Voice Data Cabinet, AC Ready Tapped 42 PRA1920TPL1
    2085 708 799 Voice Data Cabinet, AC Ready Tapped 42 PRA1920TPL1
    2085 608 999 Server Cabinet, AC Ready Square 42 PRA1920THL1
    2085 608 999 Server Cabinet, AC Ready Square 42 PRA1920THL1
    2082 708 799 Voice Data Cabinet, AC Ready Tapped 42 PRA1920TPL1
    2082 708 799 Voice Data Cabinet, AC Ready Tapped 42 PRA1920TPL1
    2082 609 999 Server Cabinet, AC Ready Square 42 PRA1920THL1
    2082 609 999 Server Cabinet, AC Ready Square 42 PRA1920THL1
    2000 800 - Solid Sides - - -
    2000 800 - Solid Sides - - -
    2000 1000 - Solid Sides - - -
    2000 1000 - Solid Sides - - -
    2000 800 - Sides with AC Cutout - - -
    2000 800 - Sides with AC Cutout - - -
    1939 753 - Solid Side with AC Cutout - - -
    1939 753 - Solid Side with AC Cutout - - -
    2000 1000 - Solid Side with AC Cutout - - -
    2000 1000 - Sides with AC Cutout - - -
    1939 953 - Solid Side with AC Cutout - - -
    1939 953 - Solid Side with AC Cutout - - -
    700 800 - Top - - -
    700 800 - Top - - -
    600 1000 - Top - - -
    600 1000 - Top - - -