Image for ProLine Server Cabinet from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

ProLine Server Cabinet

Bulletin Number:

  • DPSR
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Application:

    The passively cooled ProLine Server Cabinet has a front viewing window and a wheeled base for application mobility and repositioning.

    Specifications:

  • 16 or 14 gauge steel doors, sides and cover
  • Fully welded 12 gauge steel frame
  • L-shaped rack angles (4) have square holes with EIA 310-D spacing
  • Anti-tip angle made of heavy-gauge steel included
  • Features:

  • Front window door with key lock and vents offers visibility and ventilation
  • Open base with casters and levelers
  • Fully perforated rear door provides excellent ventilation, keeping equipment cool and extending its life
  • 2000-mm tall cabinets have split rear perforated doors
  • Both front and rear doors have lockable handles
  • Quick-release latches on side panels provide easy service access
  • Fully perforated top cover with two cable entry ports for easy access and service
  • Mounting channels (6) provide infinite front-to-back adjustment of rack angles
  • Rack angles are coated with black polyester powder paint
  • Meets industry testing standards criteria
  • Mounting hardware (20 each of screws and cage nuts) is included
  • Load Ratings:

  • Static Load Rating: 2500 lb. (1134 kg)
  • A cabinet has a static load when: it is in its final, permanent, fully secured location; its levelers are fully extended; the anti-tip bracket is installed; its load is uniformly applied to the two sets of rack-mounting angles, and; the casters are not supporting any load (use the casters only to move the cabinet to its final location before loading)
  • Never move a cabinet with its maximum static load applied.
  • Casters Maximum Load: 1000 lb. (453 kg)
  • Exercise care when using casters to move the cabinet. Do not use casters to move a cabinet with more than 1000 lb. (453 kg) load. Avoid tipping and damage to the cabinet and its contents by slowly moving the cabinet on its casters across smooth, flat flooring. Avoid obstructions such as: large cracks; floor displacement; seams; gravel
  • Never use casters while transporting a cabinet by truck on roadways.
  • Contact Hoffman if further information is needed.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Rack Units Additional Rack Angles
    Catalog Number A mm B mm C mm Rack Units Additional Rack Angles
    1285 608 899 24 PRA1912THL1
    1285 608 899 24 PRA1912THL1
    1285 608 999 24 PRA1912THL1
    1285 608 999 24 PRA1912THL1
    2085 608 899 42 PRA1920THL1
    2085 608 899 42 PRA1920THL1
    2085 608 999 42 PRA1920THL1
    2085 608 999 42 PRA1920THL1
    2085 608 1099 42 PRA1920THL1
    2085 608 1099 42 PRA1920THL1
    2085 608 1199 42 PRA1920THL1
    2085 608 1199 42 PRA1920THL1