Image for PharmaPro, Type 4X from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

PharmaPro, Type 4X

Bulletin Number:

  • A20S
  • Industry Standards:

    UL 508A Listed; Type 4, 4X, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; File No. E61997 NEMA/EEMAC Type 4, 4X, 12, 13 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    This single-door enclosure provides industry-leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments. The addition of 19-in. rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. The enclosure is typically used in food-processing plants, pharmaceutical manufacturing facilities, petrochemical plants and waste-water treatment facilities.

    Applications:

    PharmaPro Enclosures are specifically designed for the pharmaceutical industry with flush mounting and a low RA value finish that minimizes surface crevices for thorough wipe-downs and eliminates areas where contaminants can accumulate. The mounting system pulls the enclosure flush and tight to the wall and can be used on block or stud walls.

    Features:

  • Specifically designed for pharmaceutical industry—flush mounting and flat surfaces eliminate areas where contaminants can accumulate
  • Low RA value of PharmaPro finish minimizes surface crevices, allowing for a thorough wipe-down
  • Enclosure does not protrude into the manufacturing area
  • Mounting system included
  • Specifications:

  • Enclosure body manufactured from 14 gauge Type 304 stainless steel
  • Mounting flange manufactured from 10 gauge Type 316L stainless steel
  • Screw cover and hinged door manufactured from 12 gauge Type 316L stainless steel
  • Seams continuously welded and ground smooth
  • Type 316L stainless steel lift-off hinges used with hinged door
  • Type 316L stainless steel slotted oval-head fasteners used with screw cover
  • Stainless steel quarter-turn latches used with hinged door
  • FDA-approved silicone gasket
  • Grounding stud on body; bonding provision on cover or door
  • Accessories:

  • Industrial Corrosion Inhibitors
  • Concept Panels
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Panel Body Gauge Door Gauge Latches Qty. Size of Mounting Cutout mm
    Catalog Number A mm B mm C mm Panel Body Gauge Door Gauge Latches Qty. Size of Mounting Cutout mm
    305 305 152 CP1212 14 12 2 330 x 330
    406 305 152 CP1612 14 12 3 432 x 330
    508 356 102 CP2014 14 12 3 533 x 381
    508 406 152 CP2016 14 12 5 533 x 432
    508 508 102 CP2020 14 12 5 533 x 533
    508 508 152 CP2020 14 12 5 533 x 533
    610 508 254 CP2420 14 12 5 635 x 533
    610 508 152 CP2420 14 12 5 635 x 533
    610 610 203 CP2424 14 12 7 635 x 635
    762 610 254 CP3024 14 12 8 787 x 635
    762 610 203 CP3024 14 12 8 533 x 635
    305 305 152 CP1212 14 12 NA 362 x 362
    406 305 152 CP1612 14 12 NA 464 x 362
    508 305 102 CP2012 14 12 NA 565 x 362
    508 406 152 CP2016 14 12 NA 565 x 464
    508 508 102 CP2020 14 12 NA 565 x 565
    508 508 152 CP2020 14 12 NA 565 x 565
    610 508 254 CP2420 14 12 NA 667 x 565
    610 508 152 CP2420 14 12 NA 667 x 565
    610 610 203 CP2424 14 12 NA 667 x 667
    762 610 254 C3024 14 12 NA 819 x 667
    762 610 203 CP3024 14 12 NA 819 x 667