Image for Medium Hinged-Cover Pull Box, Type 1 from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Medium Hinged-Cover Pull Box, Type 1

Bulletin Number:

  • A1M
  • Industry Standards:

    UL 50, 50E Listed; Type 1; File No. E27567 cUL Listed per CSA C22.2 No 40; Type 1; File No. E27567 NEMA/EEMAC Type 1 CSA, File 42184: Type 1 IEC 60529, IP30
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    These enclosures have a size range of 16 x 12 x 6-in. to 36 x 30 x 12-in. and meet basic functionality requirements for applications that do not require oil- or dust-tight enclosures.

    Applications:

    These enclosures have a size range of 16 x 12 x 6-in. to 36 x 30 x 12-in. and meet basic functionality requirements for applications that do not require oil- or dust-tight enclosures.

    Features:

  • Doors have butt hinges
  • Collar studs provided for mounting optional panel
  • Slotted flush latches; optional latches available
  • Mounting holes on back of enclosure
  • Specifications:

    14 or 12 gauge steel

    Accessories:

  • T-Handle Latch and Keyed Cylinder Lock Kits
  • Electric Heater
  • Electrical Interlocks
  • Grounding Device
  • Panels for Medium Type 1 Enclosures
  • Rack Mounting Angles - U Style (Type RA)
  • T-Handle Latch and Keyed Cylinder Lock Kits
  • Touch-Up Paint
  • Steel and Stainless Steel Window Kits
  • Notes:

  • Purchase panels separately.
  • The following Perforated Panels are flanged on four sides: A24N24MPP, A30N20MPP, A30N24MPP, A30N30MPP, A36N24MPP and A36N30MPP.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Panel Gauge Panel Perforated Panel Panel Size D x E mm. G mm H mm H in. J mm Q mm P mm F mm K mm
    Catalog Number A mm B mm C mm Panel Gauge Panel Perforated Panel Panel Size D x E mm. G mm H mm H in. J mm Q mm P mm F mm K mm
    406 305 168 14 A16N12MP A16N12MPP 330 x 267 353 178 7.00 64 27 8 152 38
    406 406 168 14 A16N16MP A16N16MPP 330 x 368 353 279 11.00 64 27 8 152 38
    406 508 168 14 A16N20MP A16N20MPP 330 x 470 353 381 15.00 64 27 8 152 38
    508 406 168 14 A20N16MP A20N16MPP 432 x 368 454 279 11.00 64 27 8 152 38
    508 508 168 14 A20N20MP A20N20MPP 432 x 470 454 381 15.00 64 27 8 152 38
    610 406 168 14 A24N16MP A24N16MPP 533 x 368 556 279 11.00 64 27 8 152 38
    610 508 168 14 A24N20MP A24N20MPP 533 x 470 556 381 15.00 64 27 8 152 38
    610 610 168 12 A24N24MP A24N24MPP 533 x 572 556 483 19.00 64 27 8 152 38
    762 610 168 12 A30N24MP A30N24MPP 660 x 572 699 425 16.75 92 32 11 152 51
    914 610 168 12 A36N24MP A36N24MPP 813 x 572 851 425 16.75 92 32 11 152 51
    914 762 168 12 A36N30MP A36N30MPP 813 x 724 851 578 22.75 92 32 11 152 51
    406 305 219 14 A16N12MP A16N12MPP 330 x 267 353 178 7.00 64 27 8 203 38
    508 305 219 14 A20N12MP A20N12MPP 432 x 267 454 178 7.00 64 27 8 203 38
    508 406 219 14 A20N16MP A20N16MPP 432 x 368 454 279 11.00 64 27 8 203 38
    508 508 219 14 A20N20MP A20N20MPP 432 x 470 454 381 15.00 64 27 8 203 38
    610 508 219 14 A24N20MP A24N20MPP 533 x 470 556 381 15.00 64 27 8 203 38
    610 610 219 12 A24N24MP A24N24MPP 533 x 572 556 483 19.00 64 27 8 203 38
    762 508 219 12 A30N20MP A30N20MPP 660 x 470 699 381 15.00 64 32 11 203 51
    762 610 219 12 A30N24MP A30N24MPP 660 x 572 699 425 16.75 92 32 11 203 51
    762 762 219 12 A30N30MP A30N30MPP 660 x 724 699 578 22.75 92 32 11 203 51
    914 610 219 12 A36N24MP A36N24MPP 813 x 572 851 425 16.75 92 32 11 203 51
    914 762 219 12 A36N30MP A36N30MPP 813 x 724 851 578 22.75 92 32 11 203 51
    457 457 270 14 A18N18MP A18N18MPP 381 x 419 403 330 13.00 64 27 8 254 38
    610 508 270 14 A24N20MP A24N20MPP 533 x 470 556 381 15.00 64 27 8 254 38
    762 610 270 12 A30N24MP A30N24MPP 533 x 572 699 425 16.75 92 32 11 254 51
    610 610 321 12 A24N24MP A24N24MPP 533 x 572 556 483 19.00 64 27 8 305 38
    762 610 321 12 A30N24MP A30N24MPP 660 x 724 699 425 16.75 92 32 11 305 51
    914 762 321 12 A36N30MP A36N30MPP 813 x 724 851 578 22.75 92 32 11 305 51