Image for Locking Utility Cabinets, Type 1 from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Locking Utility Cabinets, Type 1

Bulletin Number:

  • A1UC
  • Industry Standards:

    UL 50, 50E Listed; Type 1; File Number E27567 cUL Listed per CSA C22.2 No 40; Type 1; File Number E27567 NEMA/EEMAC Type 1 IEC 60529, IP30
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Key hook and shelf models of this cabinet protect fuses and other components and can be equipped with a combination lock for applications that require security.

    Applications:

  • Key hook and shelf models of this cabinet protect fuses and other components and can be equipped with a combination lock for applications that require security.
  • SHELF MODELS A242412UC, A302412UC, A363012UC: Shelf cabinets provide a level of security for storage of equipment, fuses, and other components. Two shelves included with shelf models are easily adjusted without tools by placing tabs in slots located on enclosure sides.
  • KEY HOOK MODEL A12122UC: Use as a key cabinet or a hanging locker to organize items that require a level of security. Key hook model has integral hooks assembled in door and back of enclosure.
  • Features:

  • Four mounting keyholes in back of enclosure
  • Removable door with reversible hinge; door can hinge from either left or right side and can be changed without tools
  • Door has quarter-turn key lock; two keys included
  • Combination lock is available as an accessory and is interchangeable with standard cutout and latch cam
  • Retractable spring hinge
  • No gasketing
  • Accessories:

  • Double-Sided Solid Aluminum Shelf
  • Combination Lock
  • Touch-Up Paint
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Description Mounting Holes G mm Mounting Holes H mm Maximum No. Shelf Locations Hooks
    Catalog Number A mm B mm C mm Description Mounting Holes G mm Mounting Holes H mm Maximum No. Shelf Locations Hooks
    305 305 51 Hook Model 178 184 52 Hooks
    610 610 305 Shelf Model 406 457 3 Shelves
    762 610 305 Shelf Model 558 457 4 Shelves
    762 305 - Shelf - - -
    914 762 305 Shelf Model 711 610 5 Shelves