Image for Locking Integrated Perforated Panel Enclosure, Type 1 from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Locking Integrated Perforated Panel Enclosure, Type 1

Bulletin Number:

  • A1PP
  • Industry Standards:

    UL 50, 50E Listed; Type 1; File No. E27567 cUL Listed per CSA C22.2 No 40; Type 1; File No. E27567 NEMA/EEMAC Type 1 IEC 60529, IP30
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The perforated panel that ships inside these enclosures accepts self-tapping screws and eliminates the need to measure, mark and drill when mounting components, which results in labor and time savings.

    Applications:

    The perforated panel that ships inside these enclosures accepts self-tapping screws and eliminates the need to measure, mark and drill when mounting components, which results in labor and time savings.

    Features:

  • Door has key lock quarter-turn latch; two keys included
  • Select models have concentric knockouts on four sides
  • Specifications:

  • 14 and 16 gauge steel
  • Includes removable 16 gauge gray perforated panel
  • Accessories:

    Touch-Up Paint
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Panel Size D x E mm. Mounting Holes G x H mm Knockout Pattern A-Sides Knockout Pattern B-Sides
    Catalog Number A mm B mm C mm Panel Size D x E mm. Mounting Holes G x H mm Knockout Pattern A-Sides Knockout Pattern B-Sides
    305 305 152 260 x 260 229 x 279 C-D-E-F-G -
    406 305 152 362 x 260 330 x 279 B-C-D-E-F-G-H C-D-E-F-G
    508 406 168 432 x 368 454 x 279 A-B-C-D-E-F-G-H-I B-C-D-E-F-G-H
    610 508 168 533 x 470 556 x 381 A-B-C-D-E-F-G-H-I -
    914 610 168 813 x 572 851 x 425 -
    914 762 168 813 x 800 851 x 578 -