Image for Lift-Off Cover with Wood Panel from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Lift-Off Cover with Wood Panel

Bulletin Number:

  • A90CT
  • Industry Standards:

    UL 50, 50E Listed; Type 3R; File No. E27525, E27567 cUL Listed per CSA C22.2 No 94; File No. E27525, E27567 NEMA Type 3R IEC 60529, IP32 Models with termination lugs also have UL414, File No. E240312
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Features:

  • Includes 3/4-in. plywood panel
  • Screw cover with two padlock or sealing locations
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm CT Panel D x E mm
    Catalog Number A mm B mm C mm CT Panel D x E mm
    610 813 305 533 x 533