Image for Lift-Off Clamp Cover, Type 12 from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Lift-Off Clamp Cover, Type 12

Bulletin Number:

  • A51LP
  • Industry Standards:

    UL 50, 50E Listed; Type 12, 13; File No. E27525 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E27525 UL 508A Listed; Type 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997 NEMA/EEMAC Type 12 and 13 CSA, File No. 42184: Type 12 IEC 60529, IP65
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    With a chain-secured, lift-off clamp cover, this enclosure meets basic functionality requirements for housing controls and instrumentation.

    Application:

    With a chain-secured, lift-off clamp cover, this enclosure meets basic functionality requirements for housing controls and instrumentation.

    Specifications:

  • 16 or 14 gauge steel
  • Seams continuously welded and ground smooth
  • Screw-down clamps
  • Lift-off cover
  • Bonding provision on cover
  • Chain holds cover to box when cover is removed
  • Oil-resistant gasket
  • Weldnuts provided for mounting optional panels and terminal block kits in size 6.00 x 4.00 in. (152 x 102 mm) and larger
  • External wall-mounting brackets
  • Accessories:

  • Clamp Kits
  • Fast-Operating Clamp-Cover Junction
  • Box Clamp
  • Panels for Junction Boxes
  • Terminal Block Kit Assembly for Junction
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately. Optional stainless steel, conductive, composite and aluminum panels are available for most sizes.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Gauge Conductive Panel V mm Y mm Panel Mounting G x H mm Overall L x W mm F mm J mm K mm N mm P mm T mm Panel Size D x E mm. Conductive Panel
    Catalog Number A mm B mm C mm Gauge Conductive Panel V mm Y mm Panel Mounting G x H mm Overall L x W mm F mm J mm K mm N mm P mm T mm Panel Size D x E mm. Conductive Panel
    102 102 76 16 No Panel -- -- No Panel 121 x 51 140 x 116 66 14 33 35 76 - -
    152 102 76 16 A6P4G 8 14 A6P4 171 x 51 191 x 116 64 66 14 33 35 76 124 x 73 -
    203 152 89 14 A8P6G 6 16 A8P6 222 x 102 241 x 169 76 74 14 73 60 127 171 x 124 -
    102 102 102 16 - -- -- No Panel 121 x 51 140 x 116 -- 92 14 33 35 76 -- --
    152 102 102 16 A6P4G 8 14 A6P4 171 x 51 191 x 116 90 92 14 33 35 76 124 x 73 -
    152 152 102 16 A6P6G 8 14 A6P6 171 x 102 191 x 167 90 92 14 73 60 127 124 x 124 -
    203 203 102 14 A8P8G 6 16 A8P8 222 x 154 241 x 227 90 92 14 102 25 178 171 x 175 -
    254 203 102 14 A10P8G 6 16 A10P8 273 x 152 292 x 218 90 92 14 102 25 178 222 x 175 -
    305 254 127 14 A12P10G 6 16 A12P10 324 x 203 343 x 270 115 117 14 152 25 229 273 x 226 -
    203 152 152 14 A8P6G 6 16 A8P6 222 x 102 241 x 169 76 74 14 73 60 127 171 x 124 -
    254 203 152 14 A10P8G 6 16 A10P8 273 x 152 292 x 218 90 92 14 102 25 178 222 x 175 -
    305 305 152 14 A12P12G 6 16 A12P12 324 x 254 343 x 312 140 140 14 203 25 279 273 x 276 -
    356 305 152 14 A14P12G 6 16 A14P12 375 x 254 394 x 321 140 143 14 203 25 279 324 x 276 -
    406 356 152 14 A16P14G 6 16 A16P14 425 x 305 445 x 372 140 143 14 254 25 330 375 x 327 -
    356 305 203 14 A14P12G 6 16 A14P12 375 x 254 394 x 321 140 143 14 203 25 279 324 x 276 -
    406 356 254 14 A16P14G 6 16 A16P14 425 x 305 445 x 372 140 143 14 254 25 330 375 x 327 -