Image for Large, Type 1 from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Large, Type 1

Bulletin Number:

  • A1L
  • Industry Standards:

    UL 50, 50E Listed; Type 1; File No. E27567 cUL Listed per CSA C22.2 No 40; Type 1; File No. E27567 NEMA/EEMAC Type 1 CSA, File 42184: Type 1 IEC 60529, IP30
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    These enclosures have a size range of 42 x 30 x 9-in. to 48 x 36 x 17-in. and meet basic functionality requirements for applications that do not require oil- or dust-tight enclosures.

    Applications:

    These enclosures have a size range of 42 x 30 x 9-in. to 48 x 36 x 17-in. and meet basic functionality requirements for applications that do not require oil- or dust-tight enclosures.

    Features:

  • Continuous hinge on door
  • Slotted flush latch; optional latches available
  • Collar studs provided for mounting optional panels
  • Mounting holes on back of enclosure; optional mounting bracket kit is available (AMFLN1)
  • Specifications:

    14 gauge steel

    Accessories:

  • T-Handle Latch and Keyed Cylinder Lock Kit
  • Electric Heater
  • Electrical Interlocks
  • Grounding Device
  • Panels for Medium Type 1 Enclosures
  • Junction Box and Wall-Mount Enclosure Swing Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Touch-Up Paint
  • Steel and Stainless Steel Window Kits
  • Notes:

  • Purchase panels separately. Optional aluminum panels are available for most sizes.
  • Mounting Bracket Kit must be ordered separately.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Panel Size D x E mm. Panel Mounting Bracket Kit
    Catalog Number A mm B mm C mm Panel Size D x E mm. Panel Mounting Bracket Kit
    1067 762 235 991 x 686 A42P30 AMFLN1
    1067 914 235 991 x 838 A42P36 AMFLN1
    1219 914 235 1143 x 838 A48P36 AMFLN1
    1219 914 279 1143 x 838 A48P36 AMFLN1
    1067 762 337 991 x 686 A42P30 AMFLN1
    1067 914 337 991 x 838 A42P36 AMFLN1
    1219 914 337 1143 x 838 A48P36 AMFLN1
    1219 914 432 1143 x 838 A48P36 AMFLN1