Image for InLine, Type 4X from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

InLine, Type 4X

Bulletin Number:

  • A54S
  • Material:

  • Stainless Steel
  • Industry Standards:

    Mounting brackets required to meet UL/CSA external mounting requirements. UL 508A Listed; Type 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 4, 4X, 12 CSA File No. 42186: Type 4, 4X, 12 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Aesthetic styling, flush latches and an attractive, stroked finish make InLine Enclosures an excellent choice when style and functionality are important. InLine Enclosures have an outward formed body flange to prevent contaminants from entering the enclosure and are available in three cover styles: hinged window door, hinged solid door and solid screw cover.

    Applications:

    Aesthetic styling, flush latches and an attractive, stroked finish make InLine™ Enclosures an excellent choice when style and functionality are important. InLine Enclosures have an outward formed body flange to prevent contaminants from entering the enclosure and are available in three cover styles: hinged window door, hinged solid door and solid screw cover.

    Specifications:

  • 16 gauge covers and doors and 14 gauge bodies; Type 304 or 316L stainless steel
  • Seams continuously welded and ground smooth
  • External formed body flange trough
  • Large perimeter body opening
  • Fastening holes in back of body for direct mounting or optional external mounting brackets
  • Seamless foam-in-place gasket
  • M6 bonding provision on cover, M6 ground stud in body
  • Furnished hardware kit includes panel mounting screws, grounding hardware and sealing washers for wall-mounting holes
  • INLINE Screw-Cover Enclosures:

  • Captivated Type 316 stainless steel cover screws with sealing bushings made of a durable composite material
  • Integral compression stops maintain optimal gasket compression
  • INLINE Hinged-Door Enclosures :

  • 180-degree door opening
  • Removable Type 316 stainless steel hinge pins
  • Standard self-grounding, slotted, quarter-turn Type 316 stainless steel latch system with double seal
  • INLINE Window-Door Enclosures:

  • 3/16-in. (4.8-mm) clear polycarbonate window is mounted flush with cover surface
  • 180-degree door opening
  • Removable Type 316 stainless steel hinge pins
  • Standard self-grounding, slotted, quarter-turn Type 316 stainless steel latch system with double seal
  • Accessories:

  • DIN Rail or Panel Mounting Brackets
  • DIN3 Type Rails
  • Key Inserts
  • Mounting Bracket Kit
  • InLine Panels
  • Wing Knob Latch
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • Purchase panels separately.
  • Catalog numbers ending in 6 are Type 316L stainless steel.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm F mm Panel Size D x E mm. Conductive Panel Steel Panel Mounting G x H mm Stainless Steel Type Window Size M x N mm
    Catalog Number A mm B mm C mm F mm Panel Size D x E mm. Conductive Panel Steel Panel Mounting G x H mm Stainless Steel Type Window Size M x N mm
    150 150 120 105 131 x 131 LP1515G LP1515 132 x 85 304 -
    150 150 120 105 131 x 131 LP1515G LP1515 132 x 85 316L -
    200 150 120 105 181 x 131 LP2015G LP2015 182 x 85 304 -
    200 150 120 105 181 x 131 LP2015G LP2015 182 x 85 316L -
    250 200 150 135 231 x 181 LP2520G LP2520 232 x 135 304 -
    250 200 150 135 231 x 181 LP2520G LP2520 232 x 135 316L -
    300 250 150 135 281 x 231 LP3025G LP3025 281 x 185 304 -
    300 250 150 135 281 x 231 LP3025G LP3025 281 x 185 316L -
    350 300 200 185 331 x 281 LP3530G LP3530 331 x 235 304 -
    350 300 200 185 331 x 281 LP3530G LP3530 331 x 235 316L -
    150 150 120 105 131 x 131 LP1515G LP1515 132 x 85 304 -
    150 150 120 105 131 x 131 LP1515G LP1515 132 x 85 316L -
    200 150 120 105 181 x 131 LP2015G LP2015 182 x 85 304 -
    200 150 120 105 181 x 131 LP2015G LP2015 182 x 85 316L -
    250 200 150 135 231 x 181 LP2520G LP2520 232 x 135 304 -
    250 200 150 135 231 x 181 LP2520G LP2520 232 x 135 316L -
    300 250 150 135 281 x 231 LP3025G LP3025 281 x 185 304 -
    300 250 150 135 281 x 231 LP3025G LP3025 281 x 185 316L -
    350 300 200 185 331 x 281 LP3530G LP3530 331 x 235 304 -
    350 300 200 185 331 x 281 LP3530G LP3530 331 x 235 316L -
    200 150 120 101 181 x 131 LP2015G LP2015 182 x 85 304 149 x 65
    200 150 120 101 181 x 131 LP2015G LP2015 182 x 85 316L 149 x 65
    200 400 150 131 181 x 381 LP2040G LP2040 182 x 335 304 115 x 349
    200 400 150 131 181 x 381 LP2040G LP2040 182 x 335 316L 115 x 349
    200 600 150 131 181 x 581 LP2060G LP2060 182 x 535 304 115 x 549
    200 600 150 131 181 x 581 LP2060G LP2060 182 x 535 316L 115 x 549
    250 200 150 131 231 x 181 LP2520G LP2520 232 x 135 304 199 x 115
    250 200 150 131 231 x 181 LP2520G LP2520 232 x 135 316L 199 x 115
    300 250 150 131 281 x 231 LP3025G LP3025 281 x 185 304 249 x 165
    300 250 150 131 281 x 231 LP3025G LP3025 281 x 185 316L 249 x 165