Image for InLine Type 4 from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

InLine Type 4

Bulletin Number:

  • A54
  • Industry Standards:

    Mounting brackets required to meet UL/CSA external mounting requirements. UL 508A Listed; Type 3, 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 3, 4, 12; File No. E61997 NEMA/EEMAC Type 4 and 12 CSA, File No. 42186: Type 4 and 12 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>Aesthetic styling, with an attractive, durable light-gray finish, makes InLine Enclosures an excellent choice when style and functionality are important. InLine Enclosures have an outward formed flange to prevent contaminants from entering the enclosure and are available in three versions: window door, hinged solid door and solid screw cover.</p>

    Application:

    Aesthetic styling, with an attractive, durable light-gray finish, makes InLine Enclosures an excellent choice when style and functionality are important. InLine Enclosures have an outward formed flange to prevent contaminants from entering the enclosure and are available in three versions: window door, hinged solid door and solid screw cover.

    Specifications:

  • Metric dimensions
  • 1.5-mm (16 gauge) steel
  • Seams continuously welded and ground smooth
  • External formed body flange channels away liquids
  • Large perimeter body opening
  • Mounting holes in back of body for direct mounting or optional external mounting brackets
  • Seamless foam-in-place gasket
  • Grounding stud on the body
  • Bonding provision on the door
  • Hardware kit includes panel mounting screws, grounding hardware and sealing washers for wall-mounting holes
  • Installation instructions
  • INLINE Screw-Cover Enclosures:

    Captivated cover screws with sealing bushings

    INLINE Hinged-Door and Window-Door Enclosures:

  • Door opens 180 degrees
  • Romovable hinged door
  • Self-grounding, slotted quarter-turn latch
  • Flush-mounted 4.8-mm (3/16-in.) clear polycarbonate inside and out
  • Accessories:

  • DIN Rail or Panel-Mounting Brackets
  • DIN3 Rails
  • Lock Inserts
  • Mounting-Bracket Kit
  • Panels for Junction Boxes
  • Wing Knob Latch
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Panel Conductive Panel Panel Size D x E mm. Mounting G x H mm F mm Window Size M x N mm
    Catalog Number A mm B mm C mm Panel Conductive Panel Panel Size D x E mm. Mounting G x H mm F mm Window Size M x N mm
    150 150 120 LP1515 LP1515G 131 x 131 132 x 85 105 ---
    200 150 120 LP2015 LP2015G 181 x 131 182 x 85 105 ---
    250 200 150 LP2520 LP2520G 231 x 181 232 x 135 135 ---
    300 250 150 LP3025 LP3025G 281 x 231 281 x 185 135 ---
    350 300 200 LP3530 LP3530G 331 x 281 331 x 235 185 ---
    150 150 120 LP1515 LP1515G 131 x 131 132 x 85 105 ---
    200 150 120 LP2015 LP2015G 181 x 131 182 x 85 105 ---
    250 200 150 LP2520 LP2520G 231 x 181 232 x 135 135 -
    300 250 150 LP3025 LP3025G 281 x 231 281 x 185 135 ---
    350 300 200 LP3530 LP3530G 331 x 281 331 x 235 185 ---
    200 150 120 LP2015 LP2015G 181 x 131 182 x 85 101 149 x 65
    250 200 150 LP2520 LP2520G 231 x 181 232 x 135 131 199 x 115
    300 250 150 LP3025 LP3025G 281 x 231 281 x 185 131 249 x 165
    200 400 150 LP2040 LP2040G 181 x 381 182 x 335 131 115 x 349
    200 600 150 LP2060 LP2060G 181 x 581 182 x 535 131 115 x 549