Image for InLine Landscape, Type 4X from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

InLine Landscape, Type 4X

Bulletin Number:

  • A54S
  • Industry Standards:

    UL 508A Listed; Type 4, 4X, 12; File Number E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File Number E61997 NEMA/EEMAC Type 4, 4X, 12 CSA File Number 42186: Type 4, 4X, 12 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>Used for insulating and housing 30.5-mm or 22.5-mm pushbuttons in hostile environments, QLine D Enclosures have contoured bodies with flush cover screws for an attractive, contemporary appearance.</p>

    Applications:

    When applications require mounting electrical components the full width of the enclosure, the landscape orientation of this aesthetic InLine Enclosure makes this possible. The full-width mounting brackets can be drilled anywhere along their length, providing maximum mounting flexibility.

    Specifications:

  • 14 gauge Type 304 stainless steel body; 16 gauge Type 304 stainless steel door
  • Seams continuously welded and ground smooth
  • External formed body flange trough
  • Large perimeter body opening
  • Mounting brackets are spot-welded to top and bottom of enclosure
  • Mounting brackets have predrilled mounting holes; customer-specific location holes can be drilled for mounting flexibility
  • Seamless foam-in-place gasket
  • M6 ground stud with base flange on body; M6 bonding provision with base flange on door
  • Furnished hardware kit includes panel mounting screws and grounding hardware
  • Hinged door with removable hinge pins and self-grounding quarter-turn latch system with double seal
  • Door opens 180 degrees
  • Window door models include 3/16-in. (4.8-mm) clear polycarbonate window mounted flush with door surface
  • Accessories:

  • Wing Knob Latch
  • Mounting Bracket Kit
  • Grounding Kit
  • Lock Inserts
  • DIN3 Type Rail
  • DIN Rail or Panel-Mounting Brackets
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Panel Clear Space Above Panel mm DIN Rail or Panel Mounting Bracket Enclosure B mm Window N mm Mtg. Holes mm Mtg. Studs J mm Solid or Window Cover Enclosure Conductive DIN Rail
    Catalog Number A mm B mm C mm Panel Clear Space Above Panel mm DIN Rail or Panel Mounting Bracket Enclosure B mm Window N mm Mtg. Holes mm Mtg. Studs J mm Solid or Window Cover Enclosure Conductive DIN Rail
    230 310 155 LP2331 140 LMK23 310 281 265 Solid Cover LP2331G LDR3P31
    230 460 155 LP2346 140 LMK23 460 431 416 Solid Cover LP2346G LDR3P46
    230 600 155 LP2360 140 LMK23 600 571 556 Solid Cover LP2360G LDR3P60
    230 770 155 LP2377 140 LMK23 770 741 726 Solid Cover LP2377G LDR3P77
    230 930 155 LP2393 140 LMK23 925 896 881 Solid Cover LP2393G LDR3P93
    230 310 155 LP2331 140 LMK23 310 259 281 265 Window Cover LP2331G LDR3P31
    230 460 155 LP2346 140 LMK23 460 409 431 416 Window Cover LP2346G LDR3P46
    230 600 155 LP2360 140 LMK23 600 549 571 556 Window Cover LP2360G LDR3P60
    230 770 155 LP2377 140 LMK23 770 719 741 726 Window Cover LP2377G LDR3P77
    230 930 155 LP2393 140 LMK23 925 874 896 881 Window Cover LP2393G LDR3P93