Image for InLine Landscape, Type 4 and 12 from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

InLine Landscape, Type 4 and 12

Bulletin Number:

  • A54
  • Industry Standards:

    Solid Door Enclosures: UL 508A Listed; Type 3, 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 3, 4, 12; File No. E61997 NEMA/EEMAC Type 3, 4, 12 CSA File Number 42186: Type 4, 12 IEC 60529, IP66 Window Door Enclosures: UL 508A Listed; Type 3, 4, 12; File No. E61997 NEMA/EEMAC Type 3, 4, 12 CSA File Number 42186: Type 4, 12 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>When applications require mounting electrical components the full width of an enclosure, the landscape orientation of this aesthetic InLine Enclosure makes it possible. Full-width mounting brackets can be drilled anywhere along their length, providing maximum mounting flexibility.</p>

    Application:

    When applications require mounting electrical components the full width of an enclosure, the landscape orientation of this aesthetic InLine Enclosure makes it possible. Full-width mounting brackets can be drilled anywhere along their length, providing maximum mounting flexibility.

    Specifications:

  • Metric dimensions
  • 16 gauge steel
  • Seams continuously welded and ground smooth
  • External formed body flange channels away liquids
  • Large perimiter body opening
  • External welded-on mounting brackets for easy installation
  • Bonding provision on cover and door
  • Hardware kit includes panel mounting screws and grounding hardware
  • Removable hinged door
  • Self-grounding, slotted quarter-turn latches
  • Door opens 180 degrees
  • Window door models include flush-mounted 4.8-mm (3/16-in.) clear polycarbonate window
  • Seamless foam-in-place gasket
  • Accessories:

  • DIN Rail or Panel-Mounting Brackets
  • DIN3 Rails
  • Grounding Kit
  • Lock Inserts
  • Mounting-Bracket Kit
  • Panels for Junction Boxes
  • Wing Knob Latch
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Conductive Panel Panel Mounting Studs J mm Clear Space Above Panel mm Window Door Enclosure DIN Rail or Panel Mounting Bracket Window Size N mm
    Catalog Number A mm B mm C mm Conductive Panel Panel Mounting Studs J mm Clear Space Above Panel mm Window Door Enclosure DIN Rail or Panel Mounting Bracket Window Size N mm
    230 310 155 LP2331G LP2331 265 140 LWC233116 LMK23 -
    230 460 155 LP2346G LP2346 416 140 LWC234616 LMK23 -
    230 600 155 LP2360G LP2360 556 140 LWC236016 LMK23 -
    230 770 155 LP2377G LP2377 726 140 LWC237716 LMK23 -
    230 930 155 LP2393G LP2393 881 140 LWC239316 LMK23 -
    230 310 155 - - 265 140 - - 259
    230 460 155 - - 416 140 - - 409
    230 600 155 - - 556 140 - - 549
    230 770 155 - - 726 140 - - 719
    230 930 155 - - 881 140 - - 874