Image for Hinged-Cover with Recessed Handle, Type 1 from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Hinged-Cover with Recessed Handle, Type 1

Bulletin Number:

  • A1M
  • Industry Standards:

    UL 50, 50E Listed; Type 1; File No. E27567 cUL Listed per CSA C22.2 No. 40; Type 1; File No. E27567 NEMA/EEMAC Type 1 CSA, File No. 42184: Type 1 IEC 60529, IP30
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    These enclosures have an easy-to-open recessed T-handle and meet basic functionality requirements for housing controls and instrumentation.

    Application:

    These enclosures have an easy-to-open recessed T-handle and meet basic functionality requirements for housing controls and instrumentation.

    Features:

  • Butt hinges
  • Mounting holes on back of enclosure
  • Flush cover and offset body
  • Recessed T-handle latch is flush with door
  • Specifications:

    16 or 14 gauge steel

    Accessories:

  • Electric Heater
  • Grounding Device
  • Lock Kit for Clamp Cover Junction Boxes
  • 19-in. and 23-in. Rack Angles
  • Steel and Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Gauge Panel Panel Gauge Number of Studs Panel Size D x E mm. Mounting G x H mm F mm J mm Q mm P mm K mm
    Catalog Number A mm B mm C mm Gauge Panel Panel Gauge Number of Studs Panel Size D x E mm. Mounting G x H mm F mm J mm Q mm P mm K mm
    406 305 168 16 A16N12MP 14 4 330 x 267 353 x 178 152 64 27 8 38
    508 305 168 16 A20N12MP 14 4 432 x 267 454 x 178 152 64 27 8 38
    406 406 168 16 A16N16MP 14 4 330 x 368 353 x 279 152 64 27 8 38
    406 508 168 16 A16N20MP 14 4 330 x 470 353 x 381 152 64 27 8 38
    508 406 168 16 A20N16MP 14 4 432 x 368 454 x 279 152 64 27 8 38
    508 508 168 16 A20N20MP 14 4 432 x 470 454 x 381 152 64 27 8 38
    610 406 168 16 A24N16MP 14 4 533 x 368 556 x 279 152 64 27 8 38
    610 508 168 16 A24N20MP 14 4 533 x 470 556 x 381 152 64 27 8 38
    610 610 168 14 A24N24MP 12 4 533 x 572 556 x 483 152 64 27 8 38
    762 508 168 14 A30N20MP 12 6 660 x 470 699 x 324 152 92 32 11 51
    762 610 168 14 A30N24MP 12 6 660 x 572 699 x 425 152 92 32 11 51
    914 610 168 14 A36N24MP 12 6 813 x 572 851 x 425 152 92 32 11 51
    914 762 168 14 A36N30MP 12 8 813 x 724 851 x 578 152 92 32 11 51
    406 305 219 16 A16N12MP 14 4 330 x 267 353 x 178 203 64 27 8 38
    508 406 219 16 A20N16MP 14 4 432 x 368 454 x 279 203 64 27 8 38
    610 406 219 16 A24N16MP 14 4 533 x 368 556 x 279 203 64 27 8 38
    508 508 219 16 A20N20MP 14 4 432 x 470 454 x 381 203 64 27 8 38
    610 508 219 16 A24N20MP 14 4 533 x 470 556 x 381 203 64 27 8 38
    610 610 219 14 A24N24MP 12 4 533 x 572 556 x 483 203 64 27 8 38
    762 508 219 14 A30N20MP 12 6 660 x 470 699 x 324 203 92 32 11 51
    762 610 219 14 A30N24MP 12 6 660 x 572 699 x 425 203 92 32 11 51
    762 762 219 14 A30N30MP 12 8 660 x 724 699 x 578 203 92 32 11 51
    914 610 219 14 A36N24MP 12 6 813 x 572 851 x 425 203 92 32 11 51
    914 762 219 14 A36N30MP 12 8 813 x 724 851 x 578 203 92 32 11 51
    610 508 270 16 A24N20MP 14 4 533 x 470 556 x 381 254 64 27 8 38
    610 610 321 14 A24N24MP 12 4 533 x 572 556 x 483 305 64 27 8 38
    762 610 321 14 A30N24MP 12 6 660 x 724 699 x 425 305 92 32 11 51
    914 762 321 14 A36N30MP 12 8 813 x 724 851 x 578 305 92 32 11 51