Image for Removable Hinge With Quarter-Turn Latch, Contoured, Type 12 from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Removable Hinge With Quarter-Turn Latch, Contoured, Type 12

Bulletin Number:

  • A51
  • Industry Standards:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 IEC 60529, IP55
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Use in applications where panel or an extra-deep cover for mounting of controls is desired. Protects equipment from indoor contaminants.

    Applications:

    Use in applications where panel or an extra-deep cover for mounting of controls is desired. Protects equipment from indoor contaminants.

    Specifications:

  • Drawn 16 gauge steel
  • No welded seams or sharp corners
  • Removable door with unique lift-off hinges
  • Oil-tight quarter-turn slotted latches
  • Oil-resistant gasket
  • Weldnuts provided for mounting optional panels
  • Bonding provision on door
  • Accessories:

  • Handle Kit
  • Mounting-Bracket Kits
  • Panels for Junction Boxes
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Steel and Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately. Optional stainless steel, conductive, composite and aluminum panels are available for most sizes.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm F mm Panel Size mm J mm Conductive Panel V mm P mm Overall L x W mm Y mm Panel
    Catalog Number A mm B mm C mm F mm Panel Size mm J mm Conductive Panel V mm P mm Overall L x W mm Y mm Panel
    152 102 102 115 124 x 124 104 A6P6G 8 28 155 x 164 14 A6P6
    203 169 102 115 171 x 124 104 A8P6G 6 28 205 x 164 16 A8P6
    254 203 102 115 222 x 175 104 A10P8G 6 28 256 x 215 16 A10P8
    305 254 102 115 273 x 226 104 A12P10G 6 32 307 x 265 16 A12P10
    152 152 152 166 124 x 124 154 A6P6G 8 28 155 x 164 14 A6P6
    203 152 152 166 171 x 124 154 A8P6G 6 28 205 x 164 16 A8P6
    254 203 152 166 222 x 175 154 A10P8G 6 28 256 x 215 16 A10P8
    305 254 152 166 273 x 226 154 A12P10G 6 32 307 x 265 16 A12P10
    305 254 203 217 273 x 226 205 A12P10G 6 32 307 x 265 16 A12P10