Image for Hinge-Cover, Medium, Type 3R from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Hinge-Cover, Medium, Type 3R

Bulletin Number:

  • A3M
  • Industry Standards:

    UL 50, 50E Listed; Type 3R; File No. E27567 cUL Listed per CSA C22.2 No 94; Type 3R File No. E27567 NEMA/EEMAC Type 3R IEC 60529, IP32
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>These enclosures have a size range of 16 x 12 x 6-in. to 60&nbsp;x 36 x 12-in. and meet basic functionality requirements for applications that require protection from rain, sleet, snow or dripping water.</p>

    Application:

    These enclosures have a size range of 16 x 12 x 6-in. to 60 x 36 x 12-in. and meet basic functionality requirements for applications that require protection from rain, sleet, snow or dripping water.

    Features:

  • Drip shield top and seam-free sides, front, and back protect from rain, snow, or sleet
  • 16 gauge plated steel continuous hinge has stainless steel pin
  • Cover fastened securely with captive plated steel screws
  • Collar studs provided for mounting optional panels
  • Hasp and staple provided for padlocking
  • No gasketing or knockouts
  • Specifications:

    16 or 14 gauge galvanized steel

    Accessories:

  • Industrial Corrosion Inhibitors
  • Electric Heater
  • Grounding Device
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Rack Mounting Angles - U Style (Type RA)
  • Touch-Up Paint
  • Steel and Stainless Steel Window Kits
  • Notes:

  • Purchase panels separately. Optional aluminum panels are available for most sizes.
  • Purchase perforated panels separately.
  • Flanged on all four sides.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Panel Size D x E mm. Aluminum Panel Mounting G x H mm Panel Perforated Panel Overall L mm
    Catalog Number A mm B mm C mm Panel Size D x E mm. Aluminum Panel Mounting G x H mm Panel Perforated Panel Overall L mm
    406 305 152 330 x 229 A16P12AL 432 x 76 A16P12 A16P12PP 457
    406 406 152 330 x 330 A16P16AL 432 x 330 A16P16 A16P16PP 457
    457 457 152 381 x 381 - 483 x 330 A18P18 A18P18PP 508
    508 406 152 432 x 330 A20P16AL 533 x 330 A20P16 A20P16PP 559
    508 508 203 432 x 432 A20P20AL 533 x 330 A20P20 A20P20PP 559
    610 508 203 533 x 432 A24P20AL 635 x 330 A24P20 A24P20PP 660
    610 610 203 533 x 533 A24P24AL 635 x 330 A24P24 A24P24PP 660
    762 610 203 686 x 533 A30P24AL 787 x 330 A30P24 A30P24PP 813
    762 762 203 686 x 686 - 787 x 686 A30P30 A30P30PP 813
    457 457 254 381 x 381 - 483 x 330 A18P18 A18P18PP 508
    610 610 254 533 x 533 A24P24AL 635 x 330 A24P24 A24P24PP 660
    762 610 254 686 x 533 A30P24AL 787 x 330 A30P24 A30P24PP 813
    914 914 254 838 x 838 - 940 x 762 A36P36 A36P36PP 965
    762 762 305 686 x 686 - 787 x 686 A30P30 A30P30PP 813
    914 610 305 838 x 533 A36P24AL 940 x 330 A36P24 A36P24PP 965
    914 762 305 838 x 686 - 940 x 686 A36P30 A36P30PP 965
    914 914 305 838 x 838 - 940 x 686 A36P36 A36P36PP 965
    1067 762 305 991 x 686 - 1092 x 686 A42P30 1118
    1067 914 305 991 x 838 - 1092 x 686 A42P36 1118
    1219 914 305 1143 x 838 A48P36AL 1245 x 686 A48P36 1270
    762 762 406 686 x 686 - 787 x 686 A30P30 A30P30PP 813
    1219 914 406 1143 X 838 A48P36AL 1245 X 686 A48P36 1270
    1524 914 305 1448 x 838 A60P36AL 1549 x 686 A60P36 1575