Image for Free-Stand, Type 4 from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Free-Stand, Type 4

Bulletin Number:

  • A4L
  • Industry Standards:

    UL 508A Listed; Type 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997 NEMA Type 3, 4, 12, 13 CSA, File No. 42186, Type 4, 12 E.I.A. RS310D IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    These enclosures are ideal for mounting equipment on panels or racks in indoor or outdoor applications where it is necessary to protect controls and instrumentation from wet, non-corrosive environments.

    Applications:

    These enclosures are ideal for mounting equipment on panels or racks in indoor or outdoor applications where it is necessary to protect controls and instrumentation from wet, non-corrosive environments.

    Specifications:

  • 12 gauge steel
  • Seams continuously welded and ground smooth; no holes or knockouts
  • Internal mounting channels welded horizontally at top, bottom and center
  • Panels and rack-mounting angles can be mounted anywhere along channels
  • Return flange around three sides of door and along enclosure opening excludes liquids and contaminants
  • Stainless steel door clamps assure water-tight seal
  • Hasp and staple provided for padlocking
  • Data pocket is high-impact thermoplastic
  • Lifting eyes for easy handling
  • Oil-resistant door gasket
  • Bonding provision on door
  • Provision for mounting fluorescent light
  • Accessories:

  • Industrial Corrosion Inhibitors
  • Panelite Enclosure Lights Overview
  • Panel Support Kit
  • Rack Mounting Angles - U Style (Type RA)
  • Rack Panels
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm X mm Number of Rack Units
    Catalog Number A mm B mm C mm X mm Number of Rack Units
    1830 637 459 162 35
    1830 789 611 213 35
    1830 941 611 264 35