Image for Free-Stand, Type 12 from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Free-Stand, Type 12

Bulletin Number:

  • A30S
  • Industry Standards:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 E.I.A. RS-310-D CSA File No. 42186: Type 12 IEC 60529, IP55
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Designed to house systems incorporating large components or complex mounting configurations. Three-point latching and sealing provide industry-leading protection from dust, dirt, oil and water. These enclosures are used in machine tool applications for housing motor starters, drives, contactors and PLCs, as well as a wide variety of other electrical and electronic equipment. The addition of 19-in. rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. These enclosures are used extensively in automotive, pulp and paper, wood products, textile and similar industries.

    Applications:

    Designed to house systems incorporating large components or complex mounting configurations. Three-point latching and sealing provide industry-leading protection from dust, dirt, oil and water. These enclosures are used in machine tool applications for housing motor starters, drives, contactors and PLCs, as well as a wide variety of other electrical and electronic equipment. The addition of 19-in. rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. These enclosures are used extensively in automotive, pulp and paper, wood products, textile and similar industries.

    Specifications:

  • 12 gauge Type 304 stainless steel
  • Seams continuously welded and ground smooth; no holes or knockouts
  • Stiffeners welded to back of enclosures maintain flatness and increase rigidity
  • Heavy-duty lifting eyes are Type 316 stainless steel
  • Plated steel 3-point latching and keylocking handle
  • Heavy-gauge continuous hinges support each door
  • Data pocket, provided on door(s) with 3-point latches, is high-impact thermoplastic
  • Mounting channels welded horizontally to interior body sides at top, bottom and center
  • Optional panels and rack-mounting angles can be mounted anywhere along channels
  • Oil-resistant door gasket attached with oil-resistant adhesive and held in place with steel retaining strips
  • Bonding provision on door; grounding studs on body
  • Accessory mounting channel provided in enclosure top
  • Accessories:

  • Electrical Interlocks
  • Floor Stand Kit, Stainless Steel
  • Fluorescent Light Package
  • Center Panel Supports
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels and accessories separately.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm F mm G mm H mm H in. J mm
    Catalog Number A mm B mm C mm F mm G mm H mm H in. J mm
    1526 1221 459 814 587 505 19.88 509
    1830 1221 459 966 740 607 23.88 610
    1830 1221 611 966 740 607 23.88 610
    1830 1526 459 966 740 607 23.88 610
    1830 1526 611 966 740 740 23.88 607
    1830 1526 916 966 740 607 23.88 610
    1830 1830 459 966 740 607 23.88 610
    1830 1830 611 966 740 607 23.88 610
    2288 1221 510 1195 968 759 29.88 763
    2288 1830 510 1195 968 759 29.88 763
    2288 1830 611 1195 968 759 29.88 763
    2288 1830 916 47.03 968 759 29.88 763