Image for Flush-Mount Door Frames from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Flush-Mount Door Frames

Bulletin Number:

  • A90P1
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Applications:

    Use in Screw-Cover Pull Box telephone cabinet installations or in communication wiring and signal systems. Also as a junction or pull box and switch enclosure.

    Features:

  • Continuous hinge
  • Rugged black composite slide latch
  • Optional tamper-resistant lock kit includes cylinder lock, tamper-resistant screws and special driver bit.
  • Lock Kit: ACLFDF
  • 14 gauge steel door frame has ANSI 61 gray polyester powder paint finish
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Frame Size X x Y mm Door Size T mm Door Size S mm Fits Box Size A x B mm G mm H mm H in. J mm K mm L mm
    Catalog Number Frame Size X x Y mm Door Size T mm Door Size S mm Fits Box Size A x B mm G mm H mm H in. J mm K mm L mm
    203 x 203 76 76 152 x 152 32 138 5.44 --- 102 N/A
    356 x 356 229 229 305 x 305 32 291 11.44 72 178 211
    508 x356 381 229 457 x 305 32 291 11.44 72 254 364
    508 x 508 381 381 457 x 457 32 443 17.44 72 254 364
    660 508 533 381 610 x 457 32 443 17.44 72 330 516
    660 x 660 533 533 610 x 610 33 595 23.41 72 330 516
    813 x 660 686 533 762 x 610 33 595 23.41 72 406 668