Image for Flat Cover with Screws, Type 4X from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Flat Cover with Screws, Type 4X

Bulletin Number:

  • HJ
  • Industry Standards:

    UL 508A Listed; Type 3, 3R, 4, 4X, 12, 13; File No. E54315 cUL Listed per CSA C22.2 No 94; Type 3, 3R, 4, 4X, 12, 13; File No. E54315 Enclosure flammability per UL 508A NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13 CSA File No. 217184: Type 3, 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>Enclosures feature a flat, overlapping cover design that ensures a more-secure seal. Available with removable and hinged covers for application flexibility.</p>

    Applications:

    Enclosures feature a flat, overlapping cover design that ensures a more-secure seal. Available with removable and hinged covers for application flexibility.

    Specifications:

  • Compression-molded fiberglass construction
  • Overlapping flat, solid-covers
  • Cover fastens with screws
  • Type 304 stainless steel piano hinges on hinged models
  • Integral mounting brackets
  • Enclosures protect equipment and operators from indirect electrical contact
  • Accessories:

  • H2Omit Vent Drains, Type 4X
  • Hol-Sealers Non-Metallic Hole Seals
  • Panels for Junction Boxes
  • Swing-Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Notes:

  • A x B x C are internal dimensions.
  • Purchase panels separately. Optional stainless steel, composite and aluminum panels are available for most sizes.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm K mm L mm D mm F mm G mm H mm H in. Panel Size mm J mm W mm Q mm P mm Aluminum Panel Steel Panel I mm Door Fasteners Material
    Catalog Number A mm B mm C mm K mm L mm D mm F mm G mm H mm H in. Panel Size mm J mm W mm Q mm P mm Aluminum Panel Steel Panel I mm Door Fasteners Material
    145 145 103 35 152 125 118 171 102 4.00 124 x 124 109 152 108 108 A6P6AL A6P6 191 Hinged, 2 screws Fiberglass
    351 300 152 45 388 172 164 375 254 10.00 324 x 276 143 338 311 260 A14P12AL A14P12 394 Hinged, 2 screws Fiberglass
    351 300 152 45 388 172 164 375 254 10.00 324 x 276 143 338 311 260 A14P12AL A14P12 394 4 screws Fiberglass
    402 351 152 45 439 170 164 425 305 12.00 3.75 x 327 143 388 311 362 A16P14AL A16P14 445 Hinged, 2 screws Fiberglass
    402 351 152 45 439 170 164 425 305 12.00 375 x 327 143 388 311 362 A16P14AL A16P14 445 4 screws Fiberglass
    452 402 225 45 790 243 237 476 305 12.00 425 x 378 217 439 362 413 A18P16AL A18P16 495 Hinged, 2 screws Fiberglass
    452 402 225 45 790 243 237 476 305 12.00 375 x 378 217 439 362 413 A18P16AL A18P16 495 4 screws Fiberglass
    145 145 103 35 152 125 118 171 102 4.00 124 x 124 109 152 108 108 A6P6AL A6P6 191 4 screws Fiberglass
    196 145 103 35 236 125 118 222 102 4.00 171 x 124 109 186 108 159 A8P6AL A8P6 242 Hinged, 2 screws Fiberglass
    196 145 103 35 236 126 118 222 102 4.00 171 x 124 109 186 108 159 A8P6AL A8P6 242 4 screws Fiberglass
    247 183 109 42 286 131 125 273 152 6.00 222 x 102 109 235 158 210 A10P8AL A10P8 292 Hinged, 2 screws Fiberglass
    247 183 109 42 286 131 125 273 152 6.00 222 x 102 109 235 158 210 A10P8AL A10P8 292 4 screws Fiberglass
    297 246 117 45 336 138 132 324 152 6.00 273 x 226 118 285 210 260 A12P10AL A12P10 343 Hinged, 2 screws Fiberglass
    297 246 117 45 336 138 132 324 1523 6.00 2.73 x 226 118 285 210 260 A12P10AL A12P10 343 4 screws Fiberglass