Image for Extra-Deep 22.5-mm Pushbutton Enclosures, Type 4X from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Extra-Deep 22.5-mm Pushbutton Enclosures, Type 4X

Bulletin Number:

  • PB1S
  • Industry Standards:

    UL 508A Listed; Type 4, 4X, 12; File Number E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File Number E61997 NEMA/EEMAC Type 4X, 12, 13 CSA File Number 42186: Type 4, 4X, 12 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Designed to house 22.5-mm oil-tight pushbuttons, switches and pilot lights. Enclosures provide protection against dust, dirt, oil and water. Extra-deep design accommodates additional contact blocks for pushbuttons.

    Applications:

    Designed to house 22.5-mm oil-tight pushbuttons, switches and pilot lights. Enclosures provide protection against dust, dirt, oil and water. Extra-deep design accommodates additional contact blocks for pushbuttons.

    Specifications:

  • Type 304 stainless steel
  • Seams continuously welded and ground smooth
  • Captivated stainless steel cover screws thread into sealed wells
  • Enclosures 8.50 x 4.00 x 4.75 in. (216 x 102 x 121 mm) and larger have internal detachable hinge to hold cover open during wiring, yet permit immediate removal
  • Bonding provision on door; grounding nut on body
  • Oil-resistant gasket
  • Accessories:

  • Industrial Corrosion Inhibitors, page 1248
  • Hol-Sealers Hole Seals
  • Tamper-Resistant Screws
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm K mm F mm M mm V mm T mm Overall L x W mm Mounting G x H mm Y mm Cover Gauge Body Gauge Holes
    Catalog Number A mm B mm C mm K mm F mm M mm V mm T mm Overall L x W mm Mounting G x H mm Y mm Cover Gauge Body Gauge Holes
    102 102 121 51 95 106 127 95 127 x 107 114 x 80 16 16 1
    152 102 121 102 95 157 127 95 178 x 107 165 x 80 50 16 14 2
    203 102 121 152 95 208 127 95 229 x 107 216 x 80 47 16 14 3
    254 102 121 203 95 259 127 95 270 x 107 267 x 80 44 16 14 4