Image for EMC Frames from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

EMC Frames

Bulletin Number:

  • P20EM
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Features:

    ProLine offers the broadest range of standard sizes in the industry.

    Specifications:

  • Welded corners with steel corner blocks that add strength and rigidity
  • 12 gauge, roll-formed frame sections for strength
  • Flange on door and side openings deflects liquids away from the enclosure interior
  • Rectangular frame holes are designed for metric cage nut fasteners
  • Round frame holes allow numerous grounding locations using M5 thread-forming screws
  • Access to both sides of frame mounting holes allows standard components to be easily installed
  • Provisions for slide-in subpanel, rack mounting and accessory mounting
  • Simple means for joining frames to create multiple-bay enclosures
  • An open roll-formed profile design affords complete surface corrosion protection and assembly access
  • Sealed mounting for all external accessories
  • Plated finish
  • All plated accessories electrically bonded to frame
  • Notes:

    1 rack unit = 1.75 in. (44 mm)
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Nominal Frame Size A x B x C Maximum Subpanel Size mm Maximum Rack Mounting Space
    Catalog Number A mm B mm C mm Nominal Frame Size A x B x C Maximum Subpanel Size mm Maximum Rack Mounting Space
    700 800 600 700 x 800 x 600 585 x 530 13U
    1400 600 600 1400 x 600 x 600 1285 x 530 28U
    1400 800 500 1400 x 800 x 500 1285 x 530 28U
    1400 800 800 1400 x 800 x 800 1285 x 530 28U
    1600 600 400 1600 x 600 x 400 1485 x 530 28U
    1600 600 800 1600 x 600 x 800 1485 x 530 33U
    1800 600 600 1800 x 600 x 600 1685 x 530 33U
    1800 600 800 1800 x 600 x 800 1685 x 530 38U
    1800 800 400 1800 x 800 x 400 1685 x 730 38U
    1800 800 500 1800 x 800 x 500 1685 x 730 38U
    1800 800 600 1800 x 800 x 600 1685 x 730 38U
    1800 800 800 1800 x 800 x 800 1685 x 730 38U
    1800 1000 500 1800 x 1000 x 500 1685 x 930 38U
    1800 1000 600 1800 x 1000 x 600 1685 x 930 38U
    2000 600 500 2000 x 600 x 500 1885 x 530 42U
    2000 600 600 2000 x 600 x 600 1885 x 530 42U
    2000 600 800 2000 x 600 x 800 1885 x 530 42U
    2000 700 800 2000 x 700 x 800 1885 x 630 42U
    2000 800 400 2000 x 800 x 400 1885 x 730 42U
    2000 800 500 2000 x 800 x 500 1885 x 730 42U
    - - - 2000 x 800 x 600 1885 x 730 42U
    2000 800 800 2000 x 800 x 800 1885 x 730 42U
    2000 800 900 2000 x 800 x 900 1885 x 730 42U
    2000 1000 500 2000 x 1000 x 500 1885 x 930 42U
    2000 1000 600 2000 x 1000 x 600 1885 x 930 42U
    2000 1000 800 2000 x 1000 x 800 1885 x 930 42U
    2200 600 600 2200 x 600 x 600 2085 x 530 47U
    2200 700 800 2200 x 700 x 800 2085 x 630 47U
    2200 700 900 2200 x 700 x 900 2085 x 630 47U
    2200 800 800 2200 x 800 x 800 2085 x 730 47U
    2200 1000 500 2200 x 1000 x 500 2085 x 930 47U
    1980 799 588 2000 x 800 x 600 1885 x 730 42U