Image for Drawn Pushbutton Enclosures, Type 4 from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Drawn Pushbutton Enclosures, Type 4

Bulletin Number:

  • PB1
  • Industry Standards:

    UL 508A Listed; Type 4, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12, 13; File No. E61997 NEMA/EEMAC Type 4, 12, 13 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Drawn Pushbutton Enclosures are designed to hold 30.5-mm or 22.5-mm 4-way pushbuttons and switches. These enclosures have no welded seams or sharp corners.

    Applications:

    Drawn Pushbutton Enclosures are designed to hold 30.5-mm or 22.5-mm 4-way pushbuttons and switches. These enclosures have no welded seams or sharp corners.

    Specifications:

  • Drawn 16 gauge steel
  • No welded seams or sharp corners
  • Cover screws outside gasket sealing surface
  • Flat or domed flanged cover
  • Grounding stud on body
  • Bonding provision on cover
  • Oil-resistant gasket
  • External welded-on mounting brackets for easy installation
  • Factory stamped 4-way pushbutton holes
  • 30.5-mm or 22.5-mm size holes
  • Accessories:

  • Industrial Corrosion Inhibitors
  • Hol-Sealers Hole Seals
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Hole Size Number of Holes Mounting G x H mm Cover Type Enclosure Depth P + V in. Enclosure Depth P + V mm F mm K mm L mm M mm P mm Q mm R mm S mm T mm V mm W mm Y mm
    Catalog Number A mm B mm C mm Hole Size Number of Holes Mounting G x H mm Cover Type Enclosure Depth P + V in. Enclosure Depth P + V mm F mm K mm L mm M mm P mm Q mm R mm S mm T mm V mm W mm Y mm
    114 73 67 30.5 mm 1 127 x 29 Flat 71
    89 102 70 30.5 mm 1 102 x 60 Flat -- 76 38 114 102 -- -- -- 52 65 76 114 51
    146 102 70 30.5 mm 2 159 x 60 Flat -- 76 95 171 159 -- -- -- 109 65 - 114 51
    203 102 70 30.5 mm 3 216 x 60 Flat -- 76 152 229 216 -- -- -- 167 65 -- 114 51
    260 102 70 30.5 mm 4 273 x 60 Flat -- 76 210 286 273 -- -- -- 224 65 76 114 51
    89 102 95 30.5 mm 1 102 x 60 Dome 4.98 126 76 38 114 102 25 77 64 52 65 101 4.50 51
    89 102 95 22.5 mm 1 102 x 60 Dome 4.98 126 76 38 114 102 25 77 64 52 65 101 114 51
    146 102 95 30.5 mm 2 159 x 60 Dome 4.98 126 76 95 171 159 25 77 121 109 65 101 114 51
    146 102 95 22.5 mm 2 159 x 60 Dome 4.98 126 76 95 171 159 25 77 121 109 65 101 114 51
    203 102 95 30.5 mm 3 216 x 60 Dome 4.98 126 76 152 229 216 25 77 179 167 65 101 114 51
    203 102 95 22.5 mm 3 216 x 60 Dome 4.98 126 76 152 229 216 25 77 179 167 65 101 114 51
    260 102 95 30.5 mm 4 273 x 60 Dome 4.98 126 76 210 286 273 25 77 235 224 65 101 114 51
    260 102 95 22.5 mm 4 273 x 60 Dome 4.98 126 76 210 286 273 25 77 235 224 65 101 114 51
    114 73 67 22.5 mm 1 127 x 29 Flat -- -- -- -- -- -- -- -- -- -- -- -- 71
    89 102 95 22.5 mm 1 102 x 60 Flat -- 76 38 114 102 -- -- -- 52 65 101 - 51
    146 102 95 22.5 mm 2 159 x 60 Flat -- 76 95 171 159 -- -- -- 109 65 101 114 51
    203 102 95 22.5 mm 3 216 x 60 Flat - 76 152 229 216 -- -- -- 167 65 101 114 51
    260 102 95 22.5 mm 4 273 x 60 Flat -- 76 210 286 273 -- -- -- 224 65 101 114 51