Image for Double-Bay Frames from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Double-Bay Frames

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Features:

    ProLine offers the broadest range of standard sizes in the industry.

    Specifications:

  • Welded back centerpost
  • No front centerpost for easy component installation
  • Center top and bottom frame sections for internal component mounting
  • Optional center uprights available to support mounting options
  • Welded corners with steel corner blocks that add strength and rigidity
  • 12 gauge, roll-formed frame sections for strength
  • Flange on door and side openings deflects liquids away from the enclosure interior
  • Rectangular frame holes are designed for metric cage nut fasteners
  • Round frame holes allow numerous grounding locations using M5 thread-forming screws
  • Access to both sides of frame mounting holes allows standard components to be easily installed
  • Provisions for slide-in subpanel, rack mounting and accessory mounting
  • Simple means for joining frames to create multiple-bay enclosures
  • An open roll-formed profile design affords complete surface corrosion protection and assembly access
  • Sealed mounting for all external accessories
  • Finished with RAL 7035 texture
  • Notes:

    1 rack unit = 1.75 in. (44 mm)
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Maximum Subpanel Size mm Maximum Rack Mounting Space Nominal Frame Size A x B x C
    Catalog Number A mm B mm C mm Maximum Subpanel Size mm Maximum Rack Mounting Space Nominal Frame Size A x B x C
    700 1200 600 585 x 1130 13U x 2 700 x 1200 x 600
    1200 1200 500 1085 x 1130 24U x 2 1200 x 1200 x 500
    1400 1200 500 1285 x 1130 28U x 2 1400 x 1200 x 500
    1600 1200 500 1485 x 1130 33U x 2 1600 x 1200 x 500
    1600 1200 600 1485 x 1130 33U x 2 1600 x 1200 x 600
    1600 1200 800 1485 x 1130 33U x 2 1600 x 1200 x 800
    1800 1200 400 1685 x 1130 38U x 2 1800 x 1200 x 400
    1800 1200 500 1685 x 1130 38U x 2 1800 x 1200 x 500
    1800 1200 600 1685 x 1130 38U x 2 1800 x 1200 x 600
    1800 1200 800 1685 x 1130 38U x 2 1800 x 1200 x 800
    1800 1600 400 1685 x 1530 38U x 2 1800 x 1600 x 400
    1800 1600 500 1685 x 1530 38U x 2 1800 x 1600 x 500
    1800 1600 600 1685 x 1530 38U x 2 1800 x 1600 x 600
    1800 1600 800 1685 x 1530 38U x 2 1800 x 1600 x 800
    1800 1800 500 1685 x 1730 38U x 2 1800 x 1800 x 500
    1800 1800 600 1685 x 1730 38U x 2 1800 x 1800 x 600
    2000 1200 400 1885 x 1130 42U x 2 2000 x 1200 x 400
    2000 1200 500 1885 x 1130 42U x 2 2000 x 1200 x 500
    2000 1200 600 1885 x 1130 42U x 2 2000 x 1200 x 600
    2000 1200 800 1885 x 1130 42U x 2 2000 x 1200 x 800
    2000 1600 500 1885 x 1530 42U x 2 2000 x 1600 x 500
    2000 1600 600 1885 x 1530 42U x 2 2000 x 1600 x 600
    2000 1600 800 1885 x 1530 42U x 2 2000 x 1600 x 800
    2000 1800 500 1885 x 1730 42U x 2 2000 x 1800 x 500
    2000 1800 600 1885 x 1730 42U x 2 2000 x 1800 x 600
    2000 1800 800 1885 x 1730 42U x 2 2000 x 1800 x 800
    2200 1200 500 2085 x 1130 47U x 2 2200 x 1200 x 500
    2200 1200 600 2085 x 1130 47U x 2 2200 x 1200 x 600
    2200 1200 800 2085 x 1130 47U x 2 2200 x 1200 x 800