Image for Current Transformer, Hinged Cover, Type 3R from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Current Transformer, Hinged Cover, Type 3R

Bulletin Number:

  • A90CT
  • Industry Standards:

    UL 50, 50E Listed; Type 3R; File No. E27525 cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27525 NEMA Type 3R IEC 60529, IP32
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Current Transformer Cabinets provide outdoor protection and security for instrument current transformers, which are frequently required for transformer-rated watt-hour metering. Cabinets can also be used as junction or service boxes and house meter, transformer, relay or terminal assemblies.

    Applications:

    Current Transformer Cabinets provide outdoor protection and security for instrument current transformers, which are frequently required for transformer-rated watt-hour metering. Cabinets can also be used as junction or service boxes and house meter, transformer, relay or terminal assemblies.

    Features:

  • Dripshield top and seam-free sides, front and back
  • Mounting holes on back of enclosure
  • Mounting studs are provided on the enclosure body
  • Cover is removable in the open position
  • Door handles provided
  • Provisions for padlocking
  • No gasketing or knockouts
  • Ground lug
  • Mounting provisions for optional door stop
  • Specifications:

    14 or 12 gauge galvanized steel

    Accessories:

  • Industrial Corrosion Inhibitors
  • Grounding Device
  • Touch-Up Paint
  • Large Enclosure Door Stop Kit
  • Notes:

    A484814HCT is a double-door cabinet.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm D mm E mm F mm G mm H in. Gauge H mm
    Catalog Number A mm B mm C mm D mm E mm F mm G mm H in. Gauge H mm
    914 508 279 476 381 169 203 14 -
    762 610 279 400 305 203 203 14
    1219 610 279 629 533 203 203 14
    914 762 279 476 381 178 203 8.00 12 203
    1219 762 279 629 533 178 203 8.00 12 203
    914 914 279 476 381 254 203 8.00 12 203
    1219 914 279 629 533 254 203 8.00 12 203
    1219 1219 356 - 533 406 203 8.00 12 203