Image for Continuous Hinge with Quarter-Turn Latch, Type 4 from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Continuous Hinge with Quarter-Turn Latch, Type 4

Bulletin Number:

  • A51FL
  • Industry Standards:

    UL 508A Listed; Type 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94 Listed; Type 4, 12; File No. E61997 NEMA/EEMAC Type 4 and 12 IEC 60529, IP 66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Ideal for larger wall-mount applications requiring ease of installation and access to full-width internal panel. Overlapping door design allows easy access in areas with minimal aisle space.

    Application:

    This enclosure provides the convenience of quarter-turn latching with an aesthetic, easy-to-maintain light gray textured finish.

    Specifications:

  • 16 or 14 gauge steel (see table)
  • Seams continuously welded and ground smooth
  • Continuous hinge
  • Bnding provision on door
  • External welded-on mounting brackets for easy installation
  • Oil-resistant gasket
  • Quarter-turn slotted latches
  • Seamless foam-in-place gasket
  • Weldnuts provided for mounting optional panels and terminal block kits in size 6.00 x 4.00 in. (152 x 102 mm) and larger
  • Accessories:

  • Panels for Junction Boxes
  • Junction Box and Wall-Mount Enclosure Swing Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Steel and Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately. Optional stainless steel, conductive, composite and aluminum panels are available for most sizes.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Gauge Panel Mounting G x H mm Overall L x W mm F mm J mm K mm T mm V mm Y mm No. of latches Panel Size mm Conductive Panel
    Catalog Number A mm B mm C mm Gauge Panel Mounting G x H mm Overall L x W mm F mm J mm K mm T mm V mm Y mm No. of latches Panel Size mm Conductive Panel
    102 102 76 16 No Panel 121 x 51 140 x 112 --- 66 14 76 --- --- 1 - -
    152 102 76 16 A6P4 171 x 51 191 x 112 64 66 14 76 8 14 1 124 x 73 A6P4G
    203 152 89 14 A8P6 222 x 102 241 x 163 77 79 14 127 6 16 2 171 x 124 A8P6G
    102 102 102 16 No Panel 121 x 51 140 x 112 - 92 14 76 - - 1 - -
    152 102 102 16 A6P4 171 x 51 191 x 112 90 92 14 76 8 - 1 124 x 73 A6P4G
    152 152 102 16 A6P6 171 x 102 191 x 163 90 92 14 127 8 - 1 124 x 124 A6P6G
    203 203 102 14 A8P8 222 x 152 241 x 214 90 92 - 178 6 16 2 171 x 175 A8P8G
    254 203 102 14 A10P8 273 x 152 292 x 214 90 92 - 178 6 16 2 222 x 175 A10P8G
    305 152 102 14 A12P6 324 x 102 343 x 163 90 92 - 127 6 16 2 273 x 124 A12P6G
    305 254 127 14 A12P10 324 x 203 343 x 264 115 117 - 229 6 16 2 273 x 226 A12P10G
    203 152 152 14 A8P6 222 x 102 241 x 163 140 143 - 127 6 16 2 171x 124 A8P6G
    254 203 152 14 A10P8 273 x 152 292 x 214 140 143 - 178 6 16 2 222 x 175 A10P8G
    254 254 152 14 A10P10 273 x 203 292 x 264 140 143 - 229 6 16 2 222 x 226 A10P10G
    305 305 152 14 A12P12 324 x 254 343 x 314 140 143 - 279 6 16 2 273 x 276 A12P12G
    356 203 152 14 A14P8 375 x 152 394 x 214 140 143 - 178 6 16 2 324 x 175 A14P8G
    356 305 152 14 A14P12 375 x 254 394 x 314 140 143 - 279 6 16 2 324 x 276 A14P12G
    406 254 152 14 A16P10 425 x 203 445 x 264 140 143 - 229 6 16 2 375 x 226 A16P10G
    406 356 152 14 A16P14 425 x 305 445 x 366 140 143 - 330 6 16 2 375 x 327 A16P14G
    305 254 203 14 A12P10 324 x 203 343 x 264 191 194 - 229 6 16 2 273 x 226 A12P10G
    356 305 203 14 A14P12 375 x 254 394 x 314 191 194 - 279 6 16 2 324 x 276 A14P12G
    406 356 203 14 A16P14 425 x 305 445 x 366 191 104 - 330 6 16 2 375 x 327 A16P14G
    406 356 254 14 A16P14 425 x 305 445 x 366 242 244 - 330 6 16 2 375 x 327 A16P14G