Image for Continuous-Hinge with Clamps, Type 4X from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Continuous-Hinge with Clamps, Type 4X

Bulletin Number:

  • A51S
  • Industry Standards:

    UL 50, 50E Listed; Type 3R, 4, 4X, 12; File No. E27567 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E27567 UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 3R, 4, 4X, 12, 13 CSA File No. 42184: Type 4, 4X, 12 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Used in either indoor or outdoor applications, these enclosures combine a rugged continuous hinge, seamless foam-in-place gasket and stainless steel screw-down clamps for a reliable seal that protects components from corrosive environments.

    Applications:

    Used in either indoor or outdoor applications, these enclosures combine a rugged continuous hinge, seamless foam-in-place gasket and stainless steel screw-down clamps for a reliable seal that protects components from corrosive environments.

    Specifications:

  • 16 and 14 gauge Type 304 or 316L stainless steel
  • Seams continuously welded and ground smooth
  • Seamless foam-in-place gasket
  • Stainless steel screws and clamps
  • Pull stainless steel continuous hinge pin to remove door
  • Weldnuts provided for mounting optional panels and terminal block kits
  • Bonding provision on door and body
  • Accessories:

  • Fast-Operating Clamp-Cover Junction Box Clamp
  • Lock Kit for Clamp Cover Junction Boxes
  • Panels for Junction Boxes
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • A6044CHNFSS and A6044CHNFSS6 UL 508A Listed. The remaining catalog numbers are UL 50 Listed.
  • Purchase panels separately. Optional stainless steel, composite and aluminum panels are available for most sizes.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm F mm Panel Size D x E mm. J mm N mm Conductive Panel V mm T mm Overall L x W mm Steel Panel Mounting G x H mm Y mm Cover Gauge Body Gauge Stainless Steel Type
    Catalog Number A mm B mm C mm F mm Panel Size D x E mm. J mm N mm Conductive Panel V mm T mm Overall L x W mm Steel Panel Mounting G x H mm Y mm Cover Gauge Body Gauge Stainless Steel Type
    152 102 102 89 124 x 73 92 60 A6P4G 8 76 191 x 125 A6P4 171 x 51 14 16 16 316L
    152 102 102 89 124 x 73 92 60 A6P4G 8 76 191 x 125 A6P4 171 x 51 14 16 16 304
    152 152 102 89 124 x 124 92 60 A6P6G 8 127 191 x 176 A6P6 171 x 102 14 16 16 316L
    152 152 102 89 124 x 124 92 60 A6P6G 8 127 191 x 176 A6P6 171 x 102 14 16 16 304
    203 152 102 89 171 x 124 92 35 A8P6G 6 127 241 x 176 A8P6 222 x 102 16 16 14 304
    254 203 102 89 222 x 175 92 35 A10P8G 6 178 292 x 227 A10P8 273 x 152 16 16 14 304
    305 254 152 140 273 x 225 143 60 A12P10G 6 229 343 x 278 A12P10 324 x 203 16 16 14 304
    305 305 152 140 273 x 276 143 60 A12P12G 6 279 343 x 329 A12P12 324 x 254 16 16 14 304
    356 305 152 140 324 x 276 143 60 A14P12G 6 279 394 x 329 A14P12 375 x 254 16 16 14 304
    406 356 152 140 375 x 327 143 60 A16P14G 6 330 445 x 379 A16P14 425 x 305 16 16 14 304
    203 152 102 89 171 x 124 92 35 A8P6G 6 127 241 x 176 A8P6 222 x 102 16 16 14 316L
    254 203 102 89 222 x 175 92 35 A10P8G 6 178 292 x 227 A10P8 273 x 152 16 16 14 316L
    305 254 152 140 273 x 225 143 60 A12P10G 6 229 343 x 278 A12P10 324 x 203 16 16 14 316L
    305 305 152 140 273 x 276 143 60 A12P12G 6 279 343 x 329 A12P12 324 x 254 16 16 14 316L
    356 305 152 140 324 x 276 143 60 A14P12G 6 279 394 x 329 A14P12 375 x 254 16 16 14 316L
    406 356 152 140 375 x 327 143 60 A16P14G 6 330 445 x 379 A16P14 425 x 305 16 16 14 316L