Image for Continuous Hinge with Clamps, Type 12 from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Continuous Hinge with Clamps, Type 12

Bulletin Number:

  • A51A
  • Industry Standards:

    UL 50, 50E Listed; Type 12, 13; File No. E27567 cUL Listed per CSA C22.2 No 94; Type 12, 13; File No. E27567 NEMA/EEMAC Type 12, 13 CSA File No. 42184: Type 12 IEC 60529, IP65 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    This single-door enclosure provides industry-leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments. The addition of 19-in. rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. The enclosure is typically used in food-processing plants, pharmaceutical manufacturing facilities, petrochemical plants and waste-water treatment facilities.

    Applications:

    Lightweight enclosures protect components and controls in indoor applications.

    Specifications:

  • Type 5052 H-32 aluminum .080-in. (2-mm) thick
  • Seams continuously welded and ground smooth
  • Stainless steel screws and clamps secure cover
  • Cover removed by pulling stainless steel continuous hinge pin
  • Oil-resistant gasket
  • Weldnuts furnished for mounting optional panels and terminal block kits
  • Accessories:

  • Industrial Corrosion Inhibitors
  • Fast-Operating Clamp-Cover Junction Box Clamp
  • Lock Kit for Clamp Cover Junction Boxes
  • Panels for Junction Boxes
  • Junction Box and Wall-Mount Enclosure Swing-Out Panel Kit
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • Purchase panels separately. Optional stainless steel, composite and aluminum panels are also available for most sizes.
  • Catalog numbers ending in "S" are hinged on short side.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm F mm Panel Size D x E mm. J mm Conductive Panel V mm T mm P mm Overall L x W mm Aluminum Panel Steel Panel Mounting G x H mm Y mm
    Catalog Number A mm B mm C mm F mm Panel Size D x E mm. J mm Conductive Panel V mm T mm P mm Overall L x W mm Aluminum Panel Steel Panel Mounting G x H mm Y mm
    152 152 102 89 124 x 124 90 A6P6G 8 127 60 191 x 176 A6P6AL A6P6 171 x 102 14
    203 152 102 89 171 x 124 90 A8P6G 6 127 86 241 x 176 A8P6AL A8P6 222 x 102 16
    305 254 152 140 273 x 225 141 A12P10G 6 229 51 343 x 278 A12P10AL A12P10 324 x 203 16
    356 305 152 140 324 x 276 141 A14P12G 6 279 76 394 x 329 A14P12AL A14P12 375 x 254 16
    406 356 152 140 375 x 327 141 A16P14G 6 330 38 445 x 379 A16P14AL A16P14 425 x 305 16