Image for Continuous Hinge with Clamps, EMC, Type 4X from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Continuous Hinge with Clamps, EMC, Type 4X

Bulletin Number:

  • A51SE
  • Industry Standards:

    UL 50, 50E Listed; Type 4, 4X, 12; File No. E27567 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File No. E27567 UL 508A Listed; Type 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 4, 4X, 12, 13 CSA File No. 42184: Type 4, 4X, 12 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    This single-door enclosure provides industry-leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments. The addition of 19-in. rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. The enclosure is typically used in food-processing plants, pharmaceutical manufacturing facilities, petrochemical plants and waste-water treatment facilities.

    Applications:

    Use this enclosure in corrosive indoor or outdoor applications to contain stray electromagnetic interference (EMI) signals produced by internal components and to shield those components from external EMI/RFI interference.

    Specifications:

  • 16 and 14 gauge Type 304 stainless steel
  • Seams continuously welded and ground smooth
  • Seamless foam-in-place gasket adjacent to monel mesh assures water-tight, dust-tight and EMI seal
  • Stainless steel screws and clamps
  • Removable door with continuous hinge
  • Weldnuts provided for mounting optional panels and terminal kits
  • Bonding provision on door
  • Shielding Effectiveness:

  • Shielding effectiveness tested in accordance with:
  • IEEE 299
  • VG 95-373, part 15
  • MIL-STD-285
  • Accessories:

  • Fast-Operating Clamp-Cover Junction Box Clamp
  • Panels for Junction Boxes
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Steel and Stainless Steel Window Kits
  • Notes:

    Purchase panels separately.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm F mm Panel Size D x E mm. J mm N mm V mm T mm Overall L x W mm Mounting G x H mm Y mm Cover Gauge Body Gauge Conductive Steel Panel Stainless Steel Panel
    Catalog Number A mm B mm C mm F mm Panel Size D x E mm. J mm N mm V mm T mm Overall L x W mm Mounting G x H mm Y mm Cover Gauge Body Gauge Conductive Steel Panel Stainless Steel Panel
    152 102 102 89 124 x 73 92 60 8 76 191 x 125 171 x 51 14 16 16 A6P4G A6P4SS
    152 152 102 89 124 x 124 92 60 8 127 191 x 176 171 x 102 14 - 16 A6P6G A6P6SS
    203 152 102 89 171 x 124 92 35 6 127 241 x 176 222 x 102 16 16 14 A8P6G A8P6SS
    254 203 102 89 222 x 175 92 35 6 178 292 x 227 273 x 152 16 16 14 A10P8G A10P8SS
    - - - 140 273 x 225 143 60 6 229 343 x 278 324 x 203 16 16 14 A12P10G A12P10SS
    305 305 152 140 273 x 276 143 60 6 279 343 x 329 324 x 254 16 16 14 A12P12G A12P12SS
    356 305 152 140 324 x 276 143 60 6 279 394 x 329 375 x 254 16 16 14 A14P12G A14P12SS
    406 356 152 140 375 x 327 143 60 6 330 445 x 379 425 x 305 16 16 14 A16P14G A16P14SS