Image for Continuous Hinge with Clamps, EMC, Type 12 from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Continuous Hinge with Clamps, EMC, Type 12

Bulletin Number:

  • A53
  • Industry Standards:

    UL 50, 50E Listed; Type 12, 13; File No. E27567 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E27567 UL 508A Listed; Type 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12,13; File No. E61997 NEMA/EEMAC Type 12, 13 CSA, File No. 42184: Type 12, 13 IEC 60529, IP54
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    This enclosure is used in indoor applications to contain stray electromagnetic interference (EMI) signals produced by internal components and to shield those components from external EMI/RFI interference.

    Application:

    This enclosure is used in indoor applications to contain stray electromagnetic interference (EMI) signals produced by internal components and to shield those components from external EMI/RFI interference.

    Specifications:

  • 16 or 14 gauge steel
  • Seams continuously welded and ground smooth
  • Continuous hinge
  • Bonding provision on door
  • Combination woven steel mesh and oil-resistant gasket
  • Stainless steel cover clamps and screws
  • Weldnuts provided for mounting optional panels and terminal kits in size 6.00 x 4.00 in. (152 x 102mm) and larger
  • Shielding effectiveness greater than 80 dB at 1 GHz
  • Accessories:

  • Industrial Corrosion Inhibitors
  • Fast-Operating Clamp-Cover Junction Box Clamp
  • Panels for Junction Boxes
  • Junction Box and Wall-Mount Enclosure Swing Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Notes:

    Purchase panels separately
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Gauge Conductive Panel Y mm Panel Panel Size D x E mm. Mounting G x H mm Overall L x W mm F mm J mm K mm T mm V mm
    Catalog Number A mm B mm C mm Gauge Conductive Panel Y mm Panel Panel Size D x E mm. Mounting G x H mm Overall L x W mm F mm J mm K mm T mm V mm
    152 102 76 16 A6P4G 14 A6P4 124 x 73 171 x 51 191 x 122 64 66 14 76 8
    203 152 89 14 A8P6G 16 A8P6 171 x 124 222 x 102 241 x 173 77 79 14 127 6
    152 152 102 16 A6P6G 14 A6P6 124 x 124 171 x 102 191 x 173 90 92 14 127 8
    254 203 102 14 A10P8G 16 A10P8 222 x 175 273 x 152 292 x 224 90 92 14 178 6
    305 254 127 14 A12P10G 16 A12P10 273 x 226 324 x 203 343 x 275 115 117 14 229 6
    356 305 152 14 A14P12G 16 A14P12 324 x 276 375 x 254 394 x 325 140 143 14 279 6
    406 356 152 14 A16P14G 16 A16P14 375 x 327 425 x 305 445 x 376 140 143 14 330 6