Image for Continuous Hinge, Type 4X from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Continuous Hinge, Type 4X

Bulletin Number:

  • A48
  • Industry Standards:

    Mounting brackets required to meet UL/CSA external mounting requirements. UL 508A Listed; Type 4, 4X, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A Window flammability evaluated per UL 508A NEMA/EEMAC Type 4, 4X, 12, 13 CSA File No. 42186: Type 4, 4X, 12, 13 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The efficient design and simple construction of these enclosures make them durable in corrosive environments, yet aesthetically pleasing. Corner latches provide unobstructed access. The continuous hinge provides a secure seal, and double latching creates added security.

    Applications:

    The efficient design and simple construction of these enclosures make them durable in corrosive environments, yet aesthetically pleasing. Corner latches provide unobstructed access. The continuous hinge provides a secure seal, and double latching creates added security.

    Specifications:

  • Compression-molded fiberglass has outstanding chemical- and temperature-resistance qualities and exhibits excellent weatherability and physical properties
  • Fiberglass is easily punched, drilled, filed or sawed
  • Gasket assures water-tight and dust-tight seal
  • Polyester mounting brackets and stainless steel attachment screws are provided with each enclosure
  • Scratch-resistant polycarbonate windows are permanently bonded in place
  • Molded-in-place threaded brass inserts and plated steel screws are provided for mounting optional panels and terminal block kits
  • Removable hinged cover attached to body with Type 316 stainless steel hinge pin
  • Screw-cover enclosures are secured with two captivated Type 316 stainless steel slotted cover screws
  • Enclosures with quick-release latches have corrosion-resistant polyester latches located in corners that provide unobstructed access to enclosure
  • Hinge pin and bail are corrosion-resistant Type 316 stainless steel
  • Padlock provisions included
  • Material is halogen-free
  • Accessories:

  • H2Omit Vent Drains, Type 4X
  • Hol-Sealers Non-Metallic Hole Seals
  • Panels for Junction Boxes
  • Threaded Panel Extenders
  • Quick-Release Latch Kit
  • Swing-Out Panel Kit
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • Purchase panels separately. Optional stainless steel, aluminum, conductive and composite material panels available for most sizes.
  • For CALIFORNIA residents only - WARNING: This product contains chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. Please note that by posting this Proposition 65 warning, we are notifying you that one or more of the Proposition 65 listed chemicals may be present in this product. With Hoffman’s products, the exposure to these chemicals may be of no significant risk to you, but out of caution and to ensure your well-being, we have elected to place this warning on our site to make sure our customers are informed. You can find more information at http://www.oehha.ca.gov/proposition-65/about-proposition-65.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm K mm F mm Panel Size D x E mm. J mm T mm Type Q mm P mm Overall L x W mm Steel Panel Mounting G x H mm U mm O mm Alum. Panel M mm N mm
    Catalog Number A mm B mm C mm K mm F mm Panel Size D x E mm. J mm T mm Type Q mm P mm Overall L x W mm Steel Panel Mounting G x H mm U mm O mm Alum. Panel M mm N mm
    152 152 102 25 88 124 x 124 83 3 Solid Screw Cover 143 108 165 x 165 A6P6 176 x 102 143 108 A6P6AL - -
    152 152 102 25 88 124 x 124 83 3 Solid Cover, Quick Release 143 108 165 x 165 A6P6 176 x 102 143 108 A6P6AL - -
    203 152 102 25 88 171 x 124 83 3 Solid Screw Cover 194 159 216 x 165 A8P6 227 x 102 143 108 A8P6AL - -
    203 152 102 25 88 171 x 124 83 3 Solid Cover, Quick Release 194 159 216 x 165 A8P6 227 x 102 143 108 A8P6AL - -
    254 203 152 33 138 222 x 175 125 3 Solid Screw Cover 244 210 267 x 216 A10P8 278 x 152 193 159 A10P8AL - -
    254 203 152 33 138 222 x 175 125 3 Solid Cover, Quick Release 244 210 267 x 216 A10P8 278 x 152 193 159 A10P8AL - -
    305 254 152 40 138 273 x 226 119 3 Solid Screw Cover 294 260 318 x 267 A12P10 329 x 203 243 210 A12P10AL - -
    305 254 152 40 138 273 x 226 119 3 Solid Cover, Quick Release 294 260 318 x 267 A12P10 329 x 203 243 210 A12P10AL - -
    356 305 203 46 189 324 x 276 165 4 Solid Screw Cover 345 311 370 x 319 A14P12 379 x 254 294 260 A14P12AL - -
    356 305 203 46 189 324 x 276 165 4 Solid Cover, Quick Release 345 311 370 x 319 A14P12 379 x 254 294 260 A14P12AL - -
    406 356 203 53 189 375 x 327 158 4 Solid Screw Cover 395 362 420 x 370 A16P14 430 x 305 344 311 A16P14AL - -
    406 356 203 53 189 375 x 327 158 4 Solid Cover, Quick Release 395 362 420 x 370 A16P14 430 x 305 344 311 A16P14AL - -
    457 406 254 68 240 425 x 378 195 4 Solid Screw Cover 445 413 472 x 421 A18P16 481 x 356 394 362 A18P16AL - -
    457 406 254 68 240 425 x 378 195 4 Solid Cover, Quick Release 445 413 472 x 421 A18P16 481 x 356 394 362 A18P16AL - -
    508 407 254 68 240 476x378 195 4 Solid Screw Cover 499 452 523x421 A20P16J 532x356 397 351 A20P16JAL - -
    508 407 254 68 240 476x378 195 4 Solid Cover, Quick Release 499 452 523x421 A20P16J 532x356 394 351 A20P16JAL - -
    152 152 102 25 88 124 x 124 83 3 Window Screw Cover 143 108 165 x 165 A6P6 176 x 102 143 108 A6P6AL 108 -
    152 152 102 25 88 124 x 124 83 3 Window Cover, Quick Release 143 108 165 x 165 A6P6 176 x 102 143 108 A6P6AL 108 -
    203 152 102 25 88 171 x 124 83 3 Window Screw Cover 194 159 216 x 165 A8P6 227 x 102 143 108 A8P6AL 159 108
    203 152 102 25 88 171 x 124 83 3 Window Cover, Quick Release 194 159 216 x 165 A8P6 227 x 102 143 108 A8P6AL 159 108
    254 203 152 33 138 222 x 175 125 3 Window Screw Cover 244 260 267 x 216 A10P8 278 x 152 193 210 A10P8AL 210 159
    254 203 152 33 138 222 x 175 125 3 Window Cover, Quick Release 244 260 267 x 216 A10P8 278 x 152 193 210 A10P8AL 210 159
    305 254 152 40 138 273 x 226 119 3 Window Screw Cover 294 260 318 x 267 A12P10 329 x 203 243 210 A12P10AL 260 210
    305 254 152 40 138 273 x 226 119 3 Window Cover, Quick Release 294 260 318 x 267 A12P10 329 x 203 243 210 A12P10AL 260 210
    356 305 203 46 189 324 x 276 165 4 Window Screw Cover 345 311 370 x 319 A14P12 379 x 254 294 260 A14P12AL 311 260
    356 305 203 46 189 324 x 276 165 4 Window Cover, Quick Release 345 311 370 x 319 A14P12 379 x 254 294 260 A14P12AL 311 260
    406 356 203 53 189 375 x 327 158 4 Window Screw Cover 395 362 420 x 370 A16P14 430 x 305 344 311 A16P14AL 362 311
    406 356 203 53 189 375 x 327 158 4 Window Cover, Quick Release 395 362 420 x 370 A16P14 430 x 305 344 311 A16P14AL 362 311
    457 406 254 68 240 425 x 378 195 4 Window Screw Cover 445 413 472 x 421 A18P16 481 x 356 394 362 A18P16AL 413 362
    457 406 254 68 240 425 x 378 195 4 Window Cover, Quick Release 445 413 472 x 421 A18P16 481 x 356 394 362 A18P16AL 413 362
    508 407 254 68 240 476x378 195 4 Window Screw Cover 499 452 523x421 A20P16J 532x356 394 351 A20P16JAL 464 362
    508 407 254 68 240 476x378 195 4 Window Cover, Quick Release 499 452 523x421 A20P16J 532x356 397 351 A20P16JAL 464 362