Image for Mild Steel Consolets from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Mild Steel Consolets

Bulletin Number:

  • C5
  • P1
  • Industry Standards:

    UL 508A Listed; Type 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997 NEMA/EEMAC Type 12, 13 CSA File Number 42186: Type 12 IEC 60529, IP65
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Consolets are ideal for mounting small control or instrumentation devices where the desirable access requires a 30- or 60-degree surface. These enclosures can be mounted on either of two sides for placement on desktops, pedestals or other flat surfaces.

    Applications:

    Consolets are ideal for mounting small control or instrumentation devices where the desirable access requires a 30- or 60-degree surface. These enclosures can be mounted on either of two sides for placement on desktops, pedestals or other flat surfaces.

    Specifications:

  • 14 gauge steel
  • Seams continuously welded and ground smooth; no holes or knockouts
  • Captivated cover screws thread into sealed wells
  • Bonding provision on cover
  • Oil-resistant gasket and adhesive
  • Control panel attached with continuous hinge along bottom edge
  • Accessories:

  • Industrial Corrosion Inhibitors
  • Latch Kits for Type 4 and 12 Enclosures
  • Mounting Bracket Kits
  • Touch-Up Paint
  • Steel and Stainless Steel Window Kits
  • Notes:

    See the Stainless Steel chapter for information on related stainless steel products.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm K mm L mm E mm H mm H in. J mm N mm
    Catalog Number A mm B mm C mm K mm L mm E mm H mm H in. J mm N mm
    203 203 180 191 168 143 210 8.28 210 189
    203 305 180 292 168 143 210 8.28 312 189
    203 406 180 394 168 143 210 8.28 414 189
    203 508 180 495 168 143 210 8.28 515 189
    305 305 231 292 270 194 312 12.28 312 277
    305 406 231 394 270 194 312 12.28 414 277
    305 508 231 495 270 194 312 12.28 515 277
    305 610 231 597 270 194 312 12.28 617 277
    406 406 282 394 371 244 414 16.28 414 365
    406 508 282 495 371 244 414 16.28 515 365
    406 610 282 597 371 244 414 16.28 617 365
    406 762 282 749 371 244 414 16.28 769 365
    406 914 282 902 371 244 414 16.28 922 365
    508 508 332 473 - 295 515 20.28 515 453
    508 610 332 575 473 295 515 20.28 617 453
    508 762 332 727 473 295 515 20.28 769 453