Image for Clamp Cover, Type 4X from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Clamp Cover, Type 4X

Bulletin Number:

  • A51S
  • Industry Standards:

    UL 50 Listed; Type 3R, 4, 4X, 12; File No. E27525 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E27525 UL 508A, 508 Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 3R, 4, 4X, 12, 13 CSA File No. 42184: Type 4, 4X, 12 IEC 60529, IP66 Meets Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>These enclosures feature Hoffman&#39;s exclusive PowerGlide Handle with 3-point latching, ideal for indoor or outdoor applications that require corrosion protection, convenient access, and padlocking security.</p>

    Applications:

    Used in either corrosive or outdoor applications, Clamp Cover Enclosures combine a seamless foam-in-place gasket with stainless steel screw-down clamps for a consistent and reliable seal, yet the cover is easily removed for access and modifications.

    Specifications:

  • 16 and 14 gauge Type 304 or 316L stainless steel
  • Seams continuously welded and ground smooth
  • Seamless foam-in-place gasket
  • Stainless steel screws and clamps
  • Weldnuts provided for mounting optional panels and terminal block kits in size 6.00 x 4.00 in. (152 x 102 mm) and larger
  • Bonding provision on door and body
  • Accessories:

  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Fast-Operating Clamp-Cover Junction Box Clamp
  • Panels for Junction Boxes
  • Steel and Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • A404NFSS, A404NFSS6, A6044NFSS and A6044NFSS6 are UL 508A Listed.
  • The remaining catalog numbers are UL 50 Listed.
  • Catalog numbers ending in "6" are Type 316L stainless steel.
  • Purchase panels separately. Optional stainless steel, composite and aluminum panels are also available for most sizes.
  • Reference the Specification Sheet for Popular Accessories.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm F mm J mm M mm N mm V mm T mm Overall L x W mm Steel Panel Mounting G x H mm Y mm Cover Gauge Body Gauge Conductive Steel Panel Panel Size D x E mm.
    Catalog Number A mm B mm C mm F mm J mm M mm N mm V mm T mm Overall L x W mm Steel Panel Mounting G x H mm Y mm Cover Gauge Body Gauge Conductive Steel Panel Panel Size D x E mm.
    102 102 76 65 35 35 — 76 140 x 137 No Panel 121 x 51 16 16 -
    102 102 76 65 35 35 76 140 x 137 No Panel 121 x 51 16 16 — -
    152 102 102 89 90 35 35 8 76 191 x 137 A6P4 171 x 51 14 16 16 A6P4G 124 x 73
    152 102 102 89 90 35 16 8 76 191 x 137 A6P4 171 x 51 14 16 16 A6P4G 124 x 73
    152 152 102 89 90 60 35 8 127 191 x 187 A6P6 171 x 102 14 16 16 A6P6G 124 x 124
    152 152 102 89 90 60 35 8 127 191 x 187 A6P6 171 x 102 14 16 16 A6P6G 124 x 124
    203 152 102 89 90 - 35 6 127 241 x 187 A8P6 222 x 102 16 16 14 A8P6G 171 x 124
    203 152 102 89 90 - 35 6 127 241 x 187 A8P6 222 x 102 16 16 14 A8P6G 171 x 124
    254 203 102 89 90 35 6 178 292 x 238 A10P8 273 x 152 16 16 14 A10P8G 222 x 175
    254 203 102 89 90 - 35 6 178 292 x 238 A10P8 273 x 152 16 16 14 A10P8G 222 x 175
    305 254 152 140 141 - 60 6 229 343 x 289 A12P10 324 x 203 16 16 14 A12P10G 273 x 225
    305 254 152 140 141 - 60 6 229 343 x 289 A12P10 324 x 203 16 16 14 A12P10G 273 x 225
    356 305 152 140 141 - 60 6 279 394 x 340 A14P12 375 x 254 16 16 14 A14P12G 324 x 276
    356 305 152 140 141 - 60 6 279 394 x 340 A14P12 375 x 254 16 16 14 A14P12G 324 x 276
    406 356 152 140 141 - 60 6 330 445 x 391 A16P14 425 x 305 16 16 14 A16P14G 375 x 327
    406 356 152 140 141 - 60 6 330 445 x 391 A16P14 425 x 305 16 16 14 A16P14G 375 x 327