Close
- Home>
- Products>
- All Enclosures>
- Cable Entry Cabinets

+ / - Hover over image to Zoom
[{
"catentry_id" : "3074457345616780111",
"Attributes" : { }
}]
Bulletin Number:

Select an Item.
Close

Catalog Number | A mm | B mm | D mm | E mm | J mm | Fits Frame |
---|
Catalog Number | A mm | B mm | D mm | E mm | J mm | Fits Frame |
---|---|---|---|---|---|---|
PCE165300 | 1600 | 500 | 1518 | 415 | 424 | 1600 tall x 500 deep |
PCE166300 | 1600 | 600 | 1518 | 515 | 524 | 1600 tall x 600 deep |
PCE168300 | 1600 | 800 | 1518 | 715 | 724 | 1600 tall x 800 deep |
PCE185300 | - | - | 1718 | 415 | 424 | 1800 tall x 500 deep |
PCE186300 | 1800 | 600 | 1718 | 515 | 524 | 1800 tall x 600 deep |
PCE188300 | 1800 | 800 | 1718 | 715 | 724 | 1800 tall x 800 deep |
PCE205300 | 2000 | 500 | 1918 | 415 | 424 | 2000 tall x 500 deep |
PCE206300 | 2000 | 600 | 1918 | 515 | 524 | 2000 tall x 600 deep |
PCE208300 | 2000 | 800 | 1918 | 715 | 724 | 2000 tall x 800 deep |
PCE225300 | 2200 | 500 | 2118 | 415 | 424 | 2200 tall x 500 deep |
PCE228300 | 2200 | 800 | 2118 | 715 | 724 | 2200 tall x 500 deep |

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.
Description:
Cable Entry Cabinets are made from 14 gauge steel and finished in RAL 7035 textured light-gray polyester powder paint. They facilitate cable entry into the sides of enclosures. Open top and bottom of cabinet provide cable access and a means for managing cable. Closure plates, available as optional accessories, seal the open ends of the cabinet. Front opening of cabinet can be closed with either hinged solid door or screw-on solid cover. Cabinets have foam-in-place gasket and optional accessories to maintain enclosure environmental integrity.
Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
Catalog Number | A mm | B mm | D mm | E mm | J mm | Fits Frame |
---|
Catalog Number | A mm | B mm | D mm | E mm | J mm | Fits Frame |
---|---|---|---|---|---|---|
PCE165300 | 1600 | 500 | 1518 | 415 | 424 | 1600 tall x 500 deep |
PCE166300 | 1600 | 600 | 1518 | 515 | 524 | 1600 tall x 600 deep |
PCE168300 | 1600 | 800 | 1518 | 715 | 724 | 1600 tall x 800 deep |
PCE185300 | - | - | 1718 | 415 | 424 | 1800 tall x 500 deep |
PCE186300 | 1800 | 600 | 1718 | 515 | 524 | 1800 tall x 600 deep |
PCE188300 | 1800 | 800 | 1718 | 715 | 724 | 1800 tall x 800 deep |
PCE205300 | 2000 | 500 | 1918 | 415 | 424 | 2000 tall x 500 deep |
PCE206300 | 2000 | 600 | 1918 | 515 | 524 | 2000 tall x 600 deep |
PCE208300 | 2000 | 800 | 1918 | 715 | 724 | 2000 tall x 800 deep |
PCE225300 | 2200 | 500 | 2118 | 415 | 424 | 2200 tall x 500 deep |
PCE228300 | 2200 | 800 | 2118 | 715 | 724 | 2200 tall x 500 deep |
Contact
©
nVent. All rights reserved |
Privacy Policy |
Terms of Sale |Terms of Procurement |
Terms of Use |
Site Map
Connect With Us