Image for Concept with Quarter-Turn Latches Disconnect Enclosure, Type 4X from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Concept with Quarter-Turn Latches Disconnect Enclosure, Type 4X

Bulletin Number:

  • CWSD
  • Industry Standards:

    Mounting brackets required to meet UL/cUL external mounting requirement. UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>For use in disconnect applications that require larger controls and stylized design features, Concept&nbsp;Disconnect Enclosures feature two additional quarter-turn latches and a door-alignment device for secure closure and security. Furnished with Enclosures:</p> <ul> <li>Door interlock bracket welded to door</li> <li>Door latching system (2-point or 3-point) installed on door</li> <li>Instructions to locate and install disconnect</li> <li>Hardware kit consisting of padlocking door handle, panel mounting nuts, grounding hardware, and sealing washers for mounting holes</li> </ul>

    Application:

    For use in disconnect applications that require larger controls and stylized design features, Concept Disconnect Enclosures feature two additional quarter-turn latches and a door-alignment device for secure closure and security. Furnished with Enclosures: 1. Door interlock bracket welded to door; 2. Door latching system (2-point or 3-point) installed on door; 3. Instructions to locate and install disconnect; 4. Hardware kit consisting of padlocking door handle, panel mounting nuts, grounding hardware, and sealing washers for mounting holes

    Specifications:

  • Body and door are 14 gauge Type 304 or 316 stainless steel
  • Seams continuously welded and ground smooth
  • External-formed 90-degree body flange
  • Integral door alignment device to properly align door and gasket to body flange
  • Holes provided in body for mounting disconnect operating handle and operating mechanism
  • Panel mounting studs fit optional Concept panels and other accessories (purchase panels separately)
  • Mounting holes in back of body for direct mounting or for optional external mounting brackets
  • Stainless steel hidden hinges
  • Standard full-access door opening
  • Corner-formed doors are interchangeable and easily removable by pulling captive hinge pins
  • Provisions on door for optional high-impact thermoplastic data pocket
  • Seamless foam-in-place gasket
  • Door latching system (2- or 3-point) installed on door and interlocks with the disconnect handle for added safety
  • Interlock bracket welded to door
  • Unique integrated door handle with tool-to-open feature and padlock option installed on
  • Self-grounding latch system with double seal
  • Bonding provision on door; grounding stud on body
  • Includes hardware kit (consisting of padlocking door handle, panel mounting nuts, grounding hardware and sealing washers for mounting holes) and instructions for installing disconnects
  • Accessories:

  • Blank Adapter Plates, Stainless Steel
  • Compact Cooling Fans
  • Mounting-Bracket Kits
  • Panelite Enclosure Lights Overview
  • Concept Panels
  • Steel and Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • Enclosure doors have 2 quarter-turn latches and a handle with 2- or 3-point latch.
  • Purchase panels separately. Optional plated Concept panels available. Optional NEMA style and stainless steel panels require conversion kit catalog number CCPM4.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Door Gauge Stainless Steel Type Latches style Concept Panel Conductive Panel Panel Size D x E mm. Mounting G x H mm J mm
    Catalog Number A mm B mm C mm Door Gauge Stainless Steel Type Latches style Concept Panel Conductive Panel Panel Size D x E mm. Mounting G x H mm J mm
    914 812 203 14 304 1 - 2-point CP3630 CP3630G 869 x 716 869 x 773 152
    914 812 203 14 316 1 - 2-point CP3630 CP3630G 869 x 716 869 x 773 152
    914 812 254 14 304 1 - 2-point CP4230 CP4230G 1021 x 716 869 x 773 457
    914 812 254 14 316 1 - 2-point CP4230 CP4230G 1021 x 716 869 x 773 457
    1067 812 254 14 304 1 - 2-point CP4236 CP4236G 1021 x 869 1029 x 773 533
    1067 812 254 14 316 1 - 2-point CP4236 CP4236G 1021 x 869 1029 x 773 533
    1219 964 254 14 304 1 - 2-point CP4836 CP4836G 1173 x 869 1181 x 926 610
    1219 964 254 14 316 1 - 2-point CP4836 CP4836G 1173 x 869 1181 x 926 610
    914 812 305 14 304 1 - 2-point CP3630 CP3630G 1478 x 869 876 x 773 457
    914 812 305 14 316 1 - 2-point CP6036 CP6036G 869 x 716 876 x 773 457
    1067 812 305 14 304 1 - 3-point CP4230 CP4230G 1021 x 716 1029 x 773 533
    1067 812 305 14 316 1 - 3-point CP4230 CP4230G 1021 x 716 1029 x 773 533
    1067 964 305 14 304 1 - 3-point CP4236 CP4236G 1021 x 869 1029 x 926 533
    1067 964 305 14 316 1 - 3-point CP4236 CP4236G 1021 x 869 1029 x 926 533
    1219 964 305 14 304 1 - 3-point CP4836 CP4836G 1173 x 869 1181 x 926 610
    1219 964 305 14 316 1 - 3-point CP4836 CP4836G 1173 x 869 1181 x 926 610
    1524 964 305 14 304 1 - 3-point CP6036 CP6036G 1478 x 869 1486 x 926 762
    1524 964 305 14 316 1 - 3-point CP6036 CP6036G 1478 x 869 1486 x 926 762
    1067 812 406 14 304 1 - 3-point CP4230 CP4230G 1021 x 716 1029 x 773 533
    1067 812 406 14 316 1 - 3-point CP4230 CP4230G 1021 x 716 1029 x 773 533
    1067 964 406 14 304 1 - 3-point CP4236 CP4236G 1021 x 869 1029 x 926 533
    1067 964 406 14 316 1 - 3-point CP4236 CP4236G 1021 x 869 1029 x 926 533
    1219 964 406 14 304 1 - 3-point CP4836 CP4836G 1173 x 869 1181 x 926 610
    1219 964 406 14 316 1 - 3-point CP4836 CP4836G 1173 x 869 1181 x 926 610
    1524 964 406 14 304 1 - 3-point CP6036 CP6036G 1478 x 869 1486 x 926 762
    1524 964 406 14 316 1 - 3-point CP6036 CP6036G 1478 x 869 1486 x 926 762