Image for Concept EMC, Type 4X from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Concept EMC, Type 4X

Bulletin Number:

  • CWSEM
  • Industry Standards:

    Mounting brackets required to meet UL/CSA external mounting requirements. UL 508A Listed; Type 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 4, 4X, 12, 13 CSA File No. 42186: Type 4, 4X, 12 VDE IP66 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p></p>

    Accessories:

  • Handles
  • Industrial Corrosion Inhibitors
  • Lock Inserts
  • Industrial Corrosion Inhibitors
  • Concept Panels
  • Handles
  • Lock Inserts
  • Applications:

    Use stylish Concept EMC Enclosures with their convenient quarter-turn latches in corrosive indoor or outdoor applications to contain stray electromagnetic interference (EMI) signals produced by internal components and to shield those components from external EMI/RFI interference.

    Specifications:

  • Manufactured from 18, 16 and 14 gauge Type 304 stainless steel
  • Seams continuously welded and ground smooth
  • Minimum-width body flange provides maximum body opening
  • External formed 90-degree body flange
  • Panel mounting studs fit optional Concept panels and other accessories
  • Mounting holes in back of body for direct mounting or for optional external mounting brackets
  • Stainless steel hidden hinges
  • Easy-to-remove clip-style hinge pins
  • Removable corner formed door
  • Seamless foam-in-place gasket adjacent to spring finger EMC gasket
  • Quarter-turn latches with flush slotted insert
  • Self-grounding latch system with double seal
  • Integral body grounding stud
  • Furnished hardware kit includes panel mounting nuts, grounding hardware and sealing washers for wall-mounting holes
  • Installation instructions
  • Shielding Effectiveness:

  • Shielding effectiveness tested in accordance with:
  • IEEE 299
  • VG 95-373, part 15
  • MIL-STD-285
  • Notes:

    Purchase panels separately.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Panel Size D x E mm. J mm Conductive Panel Mounting G x H mm Panel Body Gauge Door Gauge Latches Qty.
    Catalog Number A mm B mm C mm Panel Size D x E mm. J mm Conductive Panel Mounting G x H mm Panel Body Gauge Door Gauge Latches Qty.
    305 305 152 259 x 259 152 CP1212G 267 x 267 CP1212 18 16 1
    406 305 152 361 x 259 203 CP1612G 368 x 267 CP1612 18 16 1
    406 406 152 361 x 361 203 CP1616G 368 x 368 CP1616 18 16 1
    508 406 152 462 x 361 254 CP2016G 470 x 368 CP2016 18 16 1
    406 508 203 462 x 361 203 CP2016G 368 x 470 CP2016 18 16 1
    610 508 203 564 x 462 305 CP2420G 572 x 470 CP2420 18 16 1
    610 610 203 564 x 564 127 CP2424G 572 x 572 CP2424 16 14 2
    762 610 203 716 x 564 127 CP3024G 724 x 572 CP3024 16 14 2
    914 762 203 869 x 716 127 CP3630G 876 x 724 CP3630 16 14 2
    610 610 305 564 x 564 127 CP2424G 572 x 572 CP2424 16 14 2
    914 610 305 869 x 564 127 CP3624G 876 x 572 CP3624 16 14 2