Image for Pushbutton Enclosures, Type 12 from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Pushbutton Enclosures, Type 12

Bulletin Number:

  • PB1
  • Industry Standards:

    UL 508A Listed; Type 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997 NEMA/EEMAC Type 12, 13 CSA File Number 42186: Type 12 IEC 60529, IP65
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    These pushbutton enclosures are designed to hold 30.5-mm or 22.5-mm pushbuttons and switches.

    Application:

    These pushbutton enclosures are designed to hold 30.5-mm or 22.5-mm pushbuttons and switches.

    Specifications:

  • 16 or 14 gauge steel
  • Seams continuously welded and ground smooth
  • Captivated cover screws thread into sealed wells
  • Bonding provision on cover
  • Grounding stud on body
  • Oil-resistant gasket
  • Factory stamped 4-way pushbutton holes
  • Enclosures with more than one column of pushbutton holes have internal detachable hinge to hold cover open during wiring
  • External welded-on mounting brackets for easy installation
  • 30.5-mm or 22.5-mm size holes
  • 30.5-mm or 22.5-mm size holes
  • Accessories:

  • Hol-Sealers Hole Seals
  • Tamper-Resistant Screws
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Gauge J mm X mm Number of Holes T mm Overall L x W mm Mounting G x H mm Y mm Hole Size Color
    Catalog Number A mm B mm C mm Gauge J mm X mm Number of Holes T mm Overall L x W mm Mounting G x H mm Y mm Hole Size Color
    89 83 70 16 59 44 1 76 114 x 88 102 x 60 47 30.5 mm Gray
    89 83 70 16 59 44 1 76 114 x 88 102 x 60 47 30.5 mm Yellow
    89 83 70 16 59 44 1 76 114 x 88 102 x 60 47 22.5 mm Gray
    89 83 70 16 59 44 1 76 114 x 88 102 x 60 47 22.5 mm Yellow
    146 83 70 16 59 44 2 76 171 x 88 159 x 60 47 30.5 mm Gray
    146 83 70 16 59 44 2 76 171 x 88 159 x 60 47 30.5 mm Yellow
    146 83 70 16 59 44 2 76 171 x 88 159 x 60 47 22.5 mm Gray
    146 83 70 16 59 44 2 76 171 x 88 159 x 60 47 22.5 mm Yellow
    203 83 70 14 59 44 3 76 229 x 88 216 x 60 47 30.5 mm Gray
    203 83 70 14 59 44 3 76 229 x 88 216 x 60 47 30.5 mm Yellow
    203 83 70 14 59 44 3 76 229 x 88 216 x 60 47 22.5 mm Gray
    203 83 70 14 59 44 3 76 229 x 88 216 x 60 47 22.5 mm Yellow
    254 83 70 14 59 44 4 76 286 x 88 273 x 60 47 30.5 mm Gray
    254 83 70 14 59 44 4 76 286 x 88 273 x 60 47 30.5 mm Yellow
    254 83 70 14 59 44 4 76 286 x 88 273 x 60 47 22.5 mm Gray
    254 83 70 14 59 44 4 76 286 x 88 273 x 60 47 22.5 mm Yellow
    184 159 76 14 65 54 4 152 210 x 164 197 x 137 66 30.5 mm Gray
    184 159 76 14 65 54 4 152 210 x 164 197 x 137 66 22.5 mm Gray
    318 83 70 14 59 44 5 76 343 x 88 330 x 60 47 30.5 mm Gray
    318 83 70 14 59 44 5 76 343 x 88 330 x 60 47 22.5 mm Gray
    375 83 70 14 59 44 6 76 400 x 88 387 x 60 47 30.5 mm Gray
    375 83 70 14 59 44 6 76 400 x 88 387 x 60 47 22.5 mm Gray
    241 159 76 14 65 54 6 152 267 x 164 254 x 137 66 30.5 mm Gray
    241 159 76 14 65 54 6 152 267 x 164 254 x 137 66 30.5 mm Yellow
    241 159 76 14 65 54 6 152 267 x 164 254 x 137 66 22.5 mm Gray
    241 159 76 14 65 54 6 152 267 x 164 254 x 137 66 22.5 mm Yellow
    514 83 70 14 59 44 8 76 540 x 88 527 x 60 47 30.5 mm Gray
    514 83 70 14 59 44 8 76 540 x 88 527 x 60 47 22.5 mm Gray
    241 216 76 14 65 54 9 210 267 x 221 254 x 194 66 30.5 mm Gray
    241 216 76 14 65 54 9 210 267 x 221 254 x 194 66 22.5 mm Gray
    629 83 70 14 59 44 10 76 654 x 88 641 x 60 47 30.5 mm Gray
    629 83 70 14 59 44 10 76 654 x 88 641 x 60 47 22.5 mm Gray
    298 216 76 14 65 54 12 210 324 x 221 311 x 194 66 30.5 mm Gray
    298 216 76 14 65 54 12 210 324 x 221 311 x 194 66 22.5 mm Gray
    298 273 76 14 65 54 16 267 324 x 279 311 x 251 66 30.5 mm Gray
    298 273 76 14 65 54 16 267 324 x 279 311 x 251 66 22.5 mm Gray