Image for 3-Phase 400-1200 Amp with Mechanical Lugs, Type 3R from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

3-Phase 400-1200 Amp with Mechanical Lugs, Type 3R

Bulletin Number:

  • ARCT
  • Industry Standards:

    UL 414 Listed; Type 3R; File No. E240312 UL 50, 50E Listed; Type 3R; File No. E27525 cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27525 NEMA Type 3R IEC 60529, IP 32
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Used in indoor or outdoor applications, these cabinets provide an assembly solution for three-phase service from 400-1200 amp line load terminations for each phase and neutral.

    Description:

  • Enclosure body and cover constructed of galvanized steel
  • ANSI 61 gray polyester powder paint finish inside and out.
  • Double door with 3-point latch includes padlock feature
  • Lift-off hinges for removable doors
  • Mechanical lugs provided for three-phase line-load connections plus neutral
  • Gound lug
  • Catalog no. A1200NECT includes panel-mounting provisions for voltage transformer (VT)
  • Embossed mounting holes
  • No gasketing or knockouts
  • Application:

    Used in indoor or outdoor applications, these cabinets provide an assembly solution for three-phase service from 400-1200 amp line load terminations for each phase and neutral. Hardware to mount a bar-style current transformer is included.

    Accessories:

    <I>See also Accessories.</I> Touch-Up Paint
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Service Mechanical Lug Capacity
    Catalog Number A mm B mm C mm Service Mechanical Lug Capacity
    914 914 305 208Y/120-400 and 800 Amp Each Phase (3) 750MCM-1/0
    1219 1219 305 208Y/120-480Y/277-800 and 1200 Amp Each Phase (6) 750MCM-1/0